Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D/MS3102A20-2P
Part Number
|
---|
D/MS3102A20-2P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Key change location | Insert number | Shell Size | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.78 € | 1 | Available | 5 Days | 10 | Male (plug) | 1 | Cable-to-panel mount | 150 | DC1250/AC900 | Straight | Box Receptacle | Standard Position | 20-2 | 20 | - | AC900V(r.m.s) / DC1250V | - | D/MS3106A20-2S [Straight plug] | D/MS3106B20-2S [Split straight plug] | D/MS3108B20-2S [Split angle plug] |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | M/N/O | D/MS |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | N/A | Representative Standard | UL / CUL |
Locking Method | Screw | Shell (material/treatment) | Aluminum alloy/zinc plating, trivalent chromate | Contact (material/treatment) | Copper alloy/silver plating (standard) |
Color | Black | Other standards (MIL) | ○ |
This page is D / MS A / B Series MS Type Round Connector, part number D/MS3102A20-2P.
You can find the detail information about specifications and dimensions on part number D/MS3102A20-2P.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Connection direction
Product Category
Key change location
Insert number
Shell Size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D/MS3100A12S-3PY |
D/MS3100A12S-3PZ |
D/MS3100A12S-3S |
D/MS3102A20-2S |
D/MS3102A20-4P |
D/MS3102A20-4PW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Key change location | Insert number | Shell Size | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.79 € | 1 | Available | 13 Days | 10 | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Straight | Wall Receptacle | Y | 12S-3 | 12S | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SY [Straight plug] | D/MS3106B12S-3SY [Split straight plug] | D/MS3108B12S-3SY [Split angle plug] | |
40.79 € | 1 | Available | 13 Days | 10 | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Straight | Wall Receptacle | Z | 12S-3 | 12S | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SZ [Straight plug] | D/MS3106B12S-3SZ [Split straight plug] | D/MS3108B12S-3SZ [Split angle plug] | |
31.87 € | 1 | Available | 5 Days | 10 | Female (socket) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Straight | Wall Receptacle | Standard Position | 12S-3 | 12S | - | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3P [Straight plug] | D/MS3106B12S-3P [Split straight plug] | D/MS3108B12S-3P [Split angle plug] | |
39.73 € | 1 | 9 Days | 10 | Female (socket) | 1 | Cable-to-panel mount | 150 | DC1250/AC900 | Straight | Box Receptacle | Standard Position | 20-2 | 20 | - | AC900V(r.m.s) / DC1250V | - | D/MS3106A20-2P [Straight plug] | D/MS3106B20-2P [Split straight plug] | D/MS3108B20-2P [Split angle plug] | ||
21.88 € | 1 | 5 Days | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | DC1250/AC900 | Straight | Box Receptacle | Standard Position | 20-4 | 20 | - | AC900V(r.m.s) / DC1250V | - | D/MS3106A20-4S [Straight plug] | D/MS3106B20-4S [Split straight plug] | D/MS3108B20-4S [Split angle plug] | ||
28.34 € | 1 | 13 Days | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | DC1250/AC900 | Straight | Box Receptacle | W | 20-4 | 20 | Refer to the catalog for key position change angles | AC900V(r.m.s) / DC1250V | - | D/MS3106A20-4SW [Straight plug] | D/MS3106B20-4SW [Split straight plug] | D/MS3108B20-4SW [Split angle plug] |