D / MS A / B Series MS Type Round Connector (Part Numbers - CAD Download)

D / MS A / B Series MS Type Round Connector
  • Promotional pricing
  • Volume Discount
Round connector for soldering wire connections, widely used from signal use to power supply use.
[Features]
· Robust metal frame.
· Developed for U.S. military airplanes, and is therefore compatible with U.S. military standard MIL-DTL-5015 MS connectors.
· Worldwide standard product for MS connectors.
· UL and C-UL standard certified. (File No. E72124)
· A combination of 12 shell sizes and 5 contacts attains an insert lineup of 73 types.
[Applications]
· The extensive insert lineup can be widely used for production equipment, manufacturing machinery and electronic equipment such as measuring equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D/MS3102A16S-8SY

Part Number
D/MS3102A16S-8SY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Key change location Insert number Shell Size Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3

27.47 €

1 13 Days 10Female (socket)5Cable-to-panel mount13DC700/AC500StraightBox ReceptacleY16S-816SRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16S-8PY [Straight plug]D/MS3106B16S-8PY [Split straight plug]D/MS3108B16S-8PY [Split angle plug]

Loading...

  1. 1

Basic information

Connector Shape Round Connector series initials M/N/O M/N/O D/MS
Wire connection method Solder Protection function (environmentally resistant) N/A Representative Standard UL / CUL
Locking Method Screw Shell (material/treatment) Aluminum alloy/zinc plating, trivalent chromate Contact (material/treatment) Copper alloy/silver plating (standard)
Color Black Other standards (MIL)

This page is D / MS A / B Series MS Type Round Connector, part number D/MS3102A16S-8SY.
You can find the detail information about specifications and dimensions on part number D/MS3102A16S-8SY.

Variation of this product

Part Number
D/MS3100A12S-3PY
D/MS3100A12S-3PZ
D/MS3100A12S-3S
D/MS3102A18-10P
D/MS3102A18-10PX
D/MS3102A18-10PY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Key change location Insert number Shell Size Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3

39.01 €

1 13 Days 10Male (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY12S-312SRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SY [Straight plug]D/MS3106B12S-3SY [Split straight plug]D/MS3108B12S-3SY [Split angle plug]

39.01 €

1 13 Days 10Male (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleZ12S-312SRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SZ [Straight plug]D/MS3106B12S-3SZ [Split straight plug]D/MS3108B12S-3SZ [Split angle plug]

34.06 €

1 Available 5 Days 10Female (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard Position12S-312S-AC500V(r.m.s) / DC700V-D/MS3106A12S-3P [Straight plug]D/MS3106B12S-3P [Split straight plug]D/MS3108B12S-3P [Split angle plug]

16.48 €

1 5 Days -Male (plug)4Cable-to-panel mount23DC700/AC500StraightBox ReceptacleStandard Position18-1018-AC500V(r.m.s) / DC700V-D/MS3106A18-10S [Straight plug]D/MS3106B18-10S [Split straight plug]D/MS3108B18-10S [Split angle plug]

29.65 €

1 13 Days 10Male (plug)4Cable-to-panel mount23DC700/AC500StraightBox ReceptacleX18-1018Refer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A18-10SX [Straight plug]D/MS3106B18-10SX [Split straight plug]D/MS3108B18-10SX [Split angle plug]

29.65 €

1 13 Days 10Male (plug)4Cable-to-panel mount23DC700/AC500StraightBox ReceptacleY18-1018Refer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A18-10SY [Straight plug]D/MS3106B18-10SY [Split straight plug]D/MS3108B18-10SY [Split angle plug]

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360