Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE01-1A24-28SC-DO-BSS
Part Number
|
---|
CE01-1A24-28SC-DO-BSS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Insert number | Gasket | Shell Size | Shell (material/treatment) | Features | Allowable voltage: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.32 € | 1 | Available | 8 Days | - | Female (socket) | 24 | Cable to cable | 13 | 200/250 | Cable Receptacle | 24-28 | NA | 24 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC200V(r.m.s) / DC250V | CE01-6A24-28PC-DO-BSS [Straight plug] | CE01-6A24-28PC-DO [Straight plug] | CE01-8A24-28PC-DO-BAS [Angle plug] | - |
Loading...
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE01 |
---|---|---|---|---|---|
Wire connection method | Crimp | Connection direction | Straight | Protection function (environmentally resistant) | IP67 |
Representative Standard | UL / CUL | Locking Method | Bayonet | Key change location | Normal position |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Contact Note | Sold Separately |
Other standards (JIS) | ○ |
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Product Category
Insert number
Gasket
Shell Size
Shell (material/treatment)
Features
Filter by CAD data type
Filter by standard shipping days
Optional Attributes