Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D/MS3100A18-4SZ(D263)
Part Number
|
---|
D/MS3100A18-4SZ(D263) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | M/N/O | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Key change location | Insert number | Gasket | Shell Size | Features | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.69 € | 1 | Available | 13 Days | 10 | [MS] D/MS(D190) | Female (socket) | 4 | Cable-to-panel mount | 13 | DC1250/AC900 | Wall Receptacle | Z | 18-4 | No attachment | 18 | Connector Single Unit | Refer to the catalog for key position change angles | AC900V(r.m.s) / DC1250V | - | D/MS3106A18-4PZ-BSS [Straight plug] | D/MS3106A18-4PZ(D190) [Straight plug] | D/MS3108A18-4PZ-BAS [Angle plug] | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Wire connection method | Solder |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | IP67 | Representative Standard | UL / CUL |
Locking Method | Screw | Shell (material/treatment) | Zinc plating (trivalent chromate treatment) | Contact (material/treatment) | Copper alloy/silver plating |
Color | Black | Other standards (MIL) | ○ |
This page is D / MS (D190) Series - Round, Drip-Proof / Waterproof Connectors, part number D/MS3100A18-4SZ(D263).
You can find the detail information about specifications and dimensions on part number D/MS3100A18-4SZ(D263).
Configure
Basic Attributes
M/N/O
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Product Category
Key change location
Insert number
Gasket
Shell Size
Features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D/MS3100A12S-3PW-BSS |
D/MS3100A12S-3PX(D263) |
D/MS3100A12S-3PX-BSS |
D/MS3100A18-4SZ-BSS |
D/MS3100A18-5P(D263) |
D/MS3100A18-5P-BSS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | M/N/O | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Key change location | Insert number | Gasket | Shell Size | Features | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.67 € | 1 | Available | 12 Days | - | [MS] D/MS(D190) | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Wall Receptacle | W | 12S-3 | No attachment | 12S | With straight back shell | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SW-BSS [Straight plug] | D/MS3106A12S-3SW(D190) [Straight plug] | - | - | - | - | |
88.24 € | 1 | Available | 13 Days | 10 | [MS] D/MS(D190) | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Wall Receptacle | X | 12S-3 | No attachment | 12S | Connector Single Unit | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SX-BSS [Straight plug] | D/MS3106A12S-3SX(D190) [Straight plug] | - | - | - | - | |
58.67 € | 1 | Available | 12 Days | - | [MS] D/MS(D190) | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Wall Receptacle | X | 12S-3 | No attachment | 12S | With straight back shell | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SX-BSS [Straight plug] | D/MS3106A12S-3SX(D190) [Straight plug] | - | - | - | - | |
94.74 € | 1 | Available | 12 Days | - | [MS] D/MS(D190) | Female (socket) | 4 | Cable-to-panel mount | 13 | DC1250/AC900 | Wall Receptacle | Z | 18-4 | No attachment | 18 | With straight back shell | Refer to the catalog for key position change angles | AC900V(r.m.s) / DC1250V | - | D/MS3106A18-4PZ-BSS [Straight plug] | D/MS3106A18-4PZ(D190) [Straight plug] | D/MS3108A18-4PZ-BAS [Angle plug] | - | - | - | |
106.22 € | 1 | Available | 9 Days | 10 | [MS] D/MS(D190) | Male (plug) | 3 | Cable-to-panel mount | 13/23 | DC1250/AC900 | Wall Receptacle | Standard Position | 18-5 | No attachment | 18 | Connector Single Unit | - | AC900V(r.m.s) / DC1250V | Refer to the catalog for details on allowable current | D/MS3106A18-5S-BSS [Straight plug] | D/MS3106A18-5S(D190) [Straight plug] | D/MS3108A18-5S-BAS [Angle plug] | - | - | - | |
69.24 € | 1 | Available | 8 Days | - | [MS] D/MS(D190) | Male (plug) | 3 | Cable-to-panel mount | 13/23 | DC1250/AC900 | Wall Receptacle | Standard Position | 18-5 | No attachment | 18 | With straight back shell | - | AC900V(r.m.s) / DC1250V | Refer to the catalog for details on allowable current | D/MS3106A18-5S-BSS [Straight plug] | D/MS3106A18-5S(D190) [Straight plug] | D/MS3108A18-5S-BAS [Angle plug] | - | - | - |