Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FBA42-25
Part Number
|
---|
FBA42-25 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Representative Standard | Type | Screw Size | Screw size | Applicable Wire Size (mm) | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
315.64 € | 5 Pieces Per Package | 1 pack | Available | 11 Days | 10 | Integrated Type | Φ25~21 | G (PF) Thread | Metal | Other | Waterproof / Weatherability / Chemical Resistance / Other | CE / UL / CUL | Cable Gland | G(PF) 1 1/4" | G 1 1/4 | 25 to 21 | 42.5 to 43.1 | 15 | 50/50 | 32 |
Loading...
Seal shape | A Type | Color | Glossy Silver | Conforming standards | UL-C&US/VDE/CE |
---|---|---|---|---|---|
Main Body Material | Brass/nickel plating | IP grade | IP68/5 atmospheric pressure | Features | Chemical resistance/heat resistance/weather resistance |
This page is Metal cable grand, part number FBA42-25.
You can find the detail information about specifications and dimensions on part number FBA42-25.
Configure
Basic Attributes
Protection Function (Environmental Resistance)
Representative Standard
Shape
Outer Diameter Of Cable Used
Screw Standard
Material
Color
Type
Screw Size
Screw size
Applicable Wire Size(mm)
Mounting Hole Diameter(mm)
Screw Length(mm)
Spanner size, locked portion/sealed portion
Ground main body minimum inner diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FBA17-10 |
FBA21-10 |
FBA21-13 |
MBA12-05 |
MBA12-08 |
MBA16-06 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Representative Standard | Type | Screw Size | Screw size | Applicable Wire Size (mm) | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.29 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | 10 | Integrated Type | Φ10~6 | G (PF) Thread | Metal | Other | Chemical Resistance / Weatherability / Waterproof / Other | UL / CE / CUL | Cable Gland | G(PF) 3/8" | G 3/8 | 10 to 6 | 17 to 17.4 | 9 | 22/22 | 10.5 | |
15.03 € | 1 | Available | 5 Days | - | Integrated Type | Φ10~6 | G (PF) Thread | Metal | Other | Chemical Resistance / Weatherability / Waterproof / Other | UL / CE / CUL | Cable Gland | G(PF) 1/2" | G 1/2 | 10 to 6 | 21.4 to 21.9 | 9.5 | 26/26 | 14.5 | ||
15.03 € | 1 | Available | 5 Days | - | Integrated Type | Φ14~9 | G (PF) Thread | Metal | Other | Chemical Resistance / Weatherability / Waterproof / Other | UL / CE / CUL | Cable Gland | G(PF) 1/2" | G 1/2 | 14 to 9 | 21.4 to 21.9 | 9.5 | 26/26 | 14.5 | ||
69.20 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | 10 | Integrated Type | Φ5.3~3 | Metric Thread | Metal | Other | Chemical Resistance / Weatherability / Waterproof / Other | UL / CE / CUL | Cable Gland | M12×1.5 | M12 X 1.5 | 5.3 to 3 | 12.4 to 12.8 | 8 | 17/17 | 8 | |
69.20 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | - | Integrated Type | Φ7.8~4.5 | Metric Thread | Metal | Other | Chemical Resistance / Weatherability / Waterproof / Other | UL / CE / CUL | Cable Gland | M12×1.5 | M12 X 1.5 | 8 to 4.5 | 12.4 to 12.8 | 8 | 17/17 | 8 | |
106.29 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | 10 | Integrated Type | Φ7~4 | Metric Thread | Metal | Other | Chemical Resistance / Weatherability / Waterproof / Other | UL / CE / CUL | Cable Gland | M16×1.5 | M16 X 1.5 | 7 to 4 | 16.4 to 16.8 | 9 | 22/22 | 10.5 |