Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MG25A-16B-ST-FA
Part Number
|
---|
MG25A-16B-ST-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer Diameter Of Cable Used | Screw Size | Screw Type | Screw size | Applicable Wire Size (mm) | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.56 € | 1 | 5 Days | 10 | Φ16~13 | M25×1.5 | Short leg type | M25 X 1.5 | 16 to 13 | 25.5 to 26 | 10 | 33/33 | 19 |
Loading...
Shape | Integrated Type | Screw Standard | Metric Thread | Material | Resin |
---|---|---|---|---|---|
Color | Black | Protection Function (Environmental Resistance) | Waterproof / Oil Resistance / Chemical Resistance | Representative Standard | CE |
Type | Cable Gland | Seal shape | A Type | Color | Black |
Conforming standards | CE | Main Body Material | Polypropylene | IP grade | IP68/5 atmospheric pressure |
Features | Chemical resistance/oil resistance |
This page is Chemical and Oil Resistant Cable Gland, part number MG25A-16B-ST-FA.
You can find the detail information about specifications and dimensions on part number MG25A-16B-ST-FA.
Configure
Basic Attributes
Outer Diameter Of Cable Used
Screw Size
Screw Type
Screw size
Applicable Wire Size(mm)
Mounting Hole Diameter(mm)
Screw Length(mm)
Spanner size, locked portion/sealed portion
Ground main body minimum inner diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MG12A-05B-FA |
MG12A-08B-FA |
MG16A-10B-ST-FA |
MG20A-14B-ST-FA |
MG20AM-11B-FA |
MG25A-18B-ST-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer Diameter Of Cable Used | Screw Size | Screw Type | Screw size | Applicable Wire Size (mm) | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.42 € | 1 | 5 Days | 10 | Φ5.3~4.2 | M12×1.5 | Long leg type | M12 X 1.5 | 5.3 to 4.2 | 12.4 to 12.8 | 9 | 18/19 | 7.8 | ||
7.42 € | 1 | 5 Days | 10 | Φ7.8~5.3 | M12×1.5 | Long leg type | M12 X 1.5 | 7.8 to 5.3 | 12.4 to 12.8 | 9 | 18/19 | 7.8 | ||
12.43 € | 1 | 5 Days | 10 | Φ10~7 | M16×1.5 | Short leg type | M16 X 1.5 | 10 to 7 | 16.4 to 16.8 | 10 | 22/22 | 10.5 | ||
14.86 € | 1 | 5 Days | 10 | Φ14~11.5 | M20×1.5 | Short leg type | M20 X 1.5 | 14 to 11.5 | 20.5 to 21 | 10 | 27/27 | 14 | ||
14.11 € | 1 | 5 Days | 10 | Φ12~9.5 | M20×1.5 | Long leg type | M20 X 1.5 | 12 to 9.5 | 20.5 to 21 | 15 | 24/24 | 12.5 | ||
24.56 € | 1 | 5 Days | 10 | Φ18~15 | M25×1.5 | Short leg type | M25 X 1.5 | 18 to 15 | 25.5 to 26 | 10 | 33/33 | 19 |