Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MG32A-25B-ST-V0
Part Number
|
---|
MG32A-25B-ST-V0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer Diameter Of Cable Used | Screw Size | Screw Type | Screw size | Applicable Wire Size (mm) | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.79 € | 1 | Available | 5 Days | 10 | Φ25~21 | M32×1.5 | Short leg type | M32 X 1.5 | 25 to 18 | 32.6 to 33.2 | 11 | 41/42 | 25 |
Loading...
Shape | Integrated Type | Screw Standard | Metric Thread | Material | Resin |
---|---|---|---|---|---|
Color | Black | Protection Function (Environmental Resistance) | Waterproof / Flame Retardance | Representative Standard | CE |
Type | Cable Gland | Seal shape | A Type | Color | Black |
Conforming standards | CE | Main Body Material | 66 nylon (UL94V-0) | IP grade | IP68/5 atmospheric pressure |
Features | Flame Retardant |
This page is Flame-Resistant thread Cable Gland, part number MG32A-25B-ST-V0.
You can find the detail information about specifications and dimensions on part number MG32A-25B-ST-V0.
Configure
Basic Attributes
Outer Diameter Of Cable Used
Screw Size
Screw Type
Screw size
Applicable Wire Size(mm)
Mounting Hole Diameter(mm)
Screw Length(mm)
Spanner size, locked portion/sealed portion
Ground main body minimum inner diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MG12A-05B-V0 |
MG12A-08B-V0 |
MG16A-10B-ST-V0 |
MG20A-14B-ST-V0 |
MG20AM-11B-V0 |
MG25A-18B-ST-V0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer Diameter Of Cable Used | Screw Size | Screw Type | Screw size | Applicable Wire Size (mm) | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.18 € | 2 | Available | 5 Days | 10 | Φ5.3~4.5 | M12×1.5 | Long leg type | M12 X 1.5 | 5.3 to 3 | 12.4 to 12.8 | 9 | 18/19 | 7.8 | |
3.18 € | 1 | Available | 5 Days | 10 | Φ8~6.8 | M12×1.5 | Long leg type | M12 X 1.5 | 7.8 to 4.5 | 12.4 to 12.8 | 9 | 18/19 | 7.8 | |
4.52 € | 1 | Available | 5 Days | 10 | Φ10~8.5 | M16×1.5 | Short leg type | M16 X 1.5 | 10 to 6 | 16.4 to 16.8 | 10 | 22/22 | 10.5 | |
4.93 € | 1 | Available | 5 Days | 10 | Φ14~12 | M20×1.5 | Short leg type | M20 X 1.5 | 14 to 9 | 20.5 to 21 | 10 | 27/27 | 14 | |
5.40 € | 1 | Available | 5 Days | 10 | Φ11~9.5 | M20×1.5 | Long leg type | M20 X 1.5 | 12 to 7 | 20.5 to 21 | 15 | 24/24 | 12.5 | |
11.37 € | 1 | Available | 5 Days | 10 | Φ18~15 | M25×1.5 | Short leg type | M25 X 1.5 | 18 to 14 | 25.5 to 26 | 10 | 33/33 | 19 |