Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MG16A-10G
Part Number
|
---|
MG16A-10G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer Diameter Of Cable Used | Screw Standard | Color | Protection Function (Environmental Resistance) | Screw Size | Seal shape | Screw Type | Screw size | Applicable Wire Size (mm) | Color | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) | Features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.09 € | 3 | Available | 5 Days | 10 | Φ10~6 | Metric Thread | Grey | Waterproof / Chemical Resistance / Other | M16×1.5 | A Type | Long leg type | M16 x 1.5 | 10 to 6 | Gray | 16.4 to 16.8 | 15 | 22/22 | 10.5 | Chemical resistance/heat resistance |
Loading...
Shape | Integrated Type | Material | Resin | Representative Standard | CE / UL / CUL |
---|---|---|---|---|---|
Type | Cable Gland | Conforming standards | UL-C&US/CE | Main Body Material | 66 nylon (UL94 V-2) |
IP grade | IP68/5 atmospheric pressure |
This page is Generic cable ground, part number MG16A-10G.
You can find the detail information about specifications and dimensions on part number MG16A-10G.
Configure
Basic Attributes
Protection Function (Environmental Resistance)
Outer Diameter Of Cable Used
Screw Standard
Color
Screw Size
Seal shape
Screw Type
Screw size
Applicable Wire Size(mm)
Color
Mounting Hole Diameter(mm)
Screw Length(mm)
Spanner size, locked portion/sealed portion
Ground main body minimum inner diameter(mm)
Features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FGA13-08G |
FGA17-06B |
FGA17-06G |
MG20A-10B |
MG20A-10G |
MG20A-14B |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer Diameter Of Cable Used | Screw Standard | Color | Protection Function (Environmental Resistance) | Screw Size | Seal shape | Screw Type | Screw size | Applicable Wire Size (mm) | Color | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.49 € | 4 | Available | 5 Days | 10 | Φ8~4.5 | G (PF) Thread | Grey | Chemical Resistance / Waterproof / Other | G(PF) 1/4" | A Type | - | G(PF) 1/4 | 8 to 4.5 | Gray | 13.5 to 13.9 | 9 | 19/19 | 8 | Chemical resistance/heat resistance | ||
2.92 € | 3 | Available | 5 Days | 10 | Φ7~4 | G (PF) Thread | Black | Chemical Resistance / Weatherability / Waterproof / Other | G(PF) 3/8" | A Type | - | G(PF) 3/8 | 7 to 4 | Black | 17 to 17.4 | 10 | 22/22 | 10.5 | Chemical resistance/heat resistance/weather resistance | ||
2.92 € | 3 | Available | 5 Days | 10 | Φ7~4 | G (PF) Thread | Grey | Chemical Resistance / Waterproof / Other | G(PF) 3/8" | A Type | - | G(PF) 3/8 | 7 to 4 | Gray | 17 to 17.4 | 10 | 22/22 | 10.5 | Chemical resistance/heat resistance | ||
96.01 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | - | Φ10~6 | Metric Thread | Black | Chemical Resistance / Weatherability / Waterproof / Other | M20×1.5 | A Type | Long leg type | M20 x 1.5 | 10 to 6 | Black | 20.5 to 21 | 15 | 27/27 | 14 | Chemical resistance/heat resistance | |
90.93 € | 50 Pieces Per Package | 1 pack | Available | 11 Days | 10 | Φ10~6 | Metric Thread | Grey | Chemical Resistance / Waterproof / Other | M20×1.5 | A Type | Long leg type | M20 x 1.5 | 10 to 6 | Gray | 20.5 to 21 | 15 | 27/27 | 14 | Chemical resistance/heat resistance | |
2.77 € | 2 | Available | 5 Days | 10 | Φ14~9 | Metric Thread | Black | Chemical Resistance / Weatherability / Waterproof / Other | M20×1.5 | A Type | Long leg type | M20 x 1.5 | 14 to 9 | Black | 20.5 to 21 | 15 | 27/27 | 14 | Chemical resistance/heat resistance |