Stainless steel spacer (hollow) CU (pack product)【3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CU-304-3P
CU-306-3P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)

9.55 €

3 Pieces Per Package

1 pack Available Same day

Stock

104

3.00 €

3 Pieces Per Package

1 pack Same day

Stock

106

Loading...

  1. 1

Basic information

Material Free-cutting stainless steel (SUS303) Diameter(mm) 6 Shape Hollow
Screw Diameter M3 Inner diameter (hollow spacer)(mm) 3.2 Number Contained In A Packet(Piece) 3

Tech Support