Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CKF 04
Part Number
|
---|
CKF 04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Contact surface treatment | Color | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Material | Details | Note | Other standards | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.59 € | 1 | Available |
Same day
Stock | 10 | Female (socket) | 4 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | UL / CCC / CSA | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - |
Loading...
Connector Shape | Square shape | Connector series initials | A/B/C | Operating Temperature Range (Min)(°C) | -40 |
---|---|---|---|---|---|
Enclosure size(mm) | 21.21 |
This page is CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert, part number CKF 04.
You can find the detail information about specifications and dimensions on part number CKF 04.
Configure
Stock
Basic Attributes
Protection function (environmentally resistant)
Representative Standard
Enclosure type
Hood Entry Direction
Entry dimensions(mm)
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Wire connection method
Connection direction
Part names
Conforming wire size (cross section)(mm2)
Conforming wire size(AWG)
Contact surface treatment
Color
Operating Temperature Range (Max)(°C)
Material
Details
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CKAX 03 VGS |
CKF 03 |
CKF 03 N |
CKM 03 |
CKM 03 N |
CKM 04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Contact surface treatment | Color | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Material | Details | Note | Other standards | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.82 € | 1 | Available | 5 Days | 10 | - | - | - | - | - | - | - | Available | UL / CUL | Hood | - | - | - | - | +125 | C-TYPE | Top | 11 | - | With stainless steel lever | - | - | - | |
7.00 € | 1 | Available | 5 Days | 10 | Female (socket) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | |
7.24 € | 1 | Available | 5 Days | 10 | Female (socket) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | Black | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | |
7.21 € | 1 | Available | 5 Days | 10 | Male (plug) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Male insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With male contact | - | GL, GOST | - | |
7.64 € | 1 | Available | 5 Days | 10 | Male (plug) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Male insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | Black | +100 | - | - | - | Flame resistant thermoplastic resin | With male contact | - | GL, GOST | - | |
9.50 € | 1 | Available |
Same day
Stock | 10 | Male (plug) | 4 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Male insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With male contact | - | GL, GOST | - |