Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CX 25 IF
Part Number
|
---|
CX 25 IF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Operating Temperature Range (Min) (°C) | Operating Temperature Range (Max) (°C) | Material | Details | Note | Other standards | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.67 € | 1 | Available | 5 Days | 10 | Female (socket) | 25 | Cable Connection | 4 | 50 | Crimp | Straight | - | Female insert | 0.08 to 0.52 | 28 to 20 | -40 | +125 | Flame resistant thermoplastic resin | - | - | - | For female contacts |
Loading...
Connector Shape | Square shape | Connector series initials | A/B/C |
---|
This page is MIXO Modular Insert & Contact, part number CX 25 IF.
You can find the detail information about specifications and dimensions on part number CX 25 IF.
Configure
Basic Attributes
Representative Standard
Details
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Wire connection method
Connection direction
Part names
Conforming wire size (cross section)(mm2)
Conforming wire size(AWG)
Operating Temperature Range (Min)(°C)
Operating Temperature Range (Max)(°C)
Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CX 01 BF |
CX 01 BM |
CX 01 UF |
CX 25 IM |
CX 3/4 XDF |
CX 3/4 XDM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Operating Temperature Range (Min) (°C) | Operating Temperature Range (Max) (°C) | Material | Details | Note | Other standards | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.18 € | 1 | Available | 5 Days | 10 | Female (socket) | 1 | Cable Connection | 10 | 50 | Crimp | Straight | CCC / CSA / UL | Female Connector | 0.14 to 2.5 | 26 to 14 | -40 | +70 | Flame resistant thermoplastic resin | 1-pole + shield / Shield BUS coaxial connector | - | GOST | - | |
13.20 € | 1 | Available | 5 Days | 10 | Male (plug) | 1 | Cable Connection | 10 | 50 | Crimp | Straight | CCC / CSA / UL | Male connector | 0.14 to 2.5 | 26 to 14 | -40 | +70 | Flame resistant thermoplastic resin | 1-pole + shield / Shield BUS coaxial connector | - | GOST | - | |
50.17 € | 1 | 5 Days | 10 | Female (socket) | - | Cable Connection | - | - | - | Straight | - | Female insert | - | - | -25 | +80 | - | With USB female - female connector | - | - | - | ||
8.67 € | 1 | Available | 5 Days | 10 | Male (plug) | 25 | Cable Connection | 4 | 50 | Crimp | Straight | - | Male insert | 0.08 to 0.52 | 28 to 20 | -40 | +125 | Flame resistant thermoplastic resin | - | - | - | For male contacts | |
6.04 € | 1 | Available | 5 Days | 10 | Female (socket) | 7 | Cable Connection | 40/10 | 830 | Crimp | Straight | - | Female insert | 1.5 to 6 | 16 to 10 | -40 | +125 | Flame resistant thermoplastic resin | - | - | - | For female contacts | |
6.41 € | 1 | Available | 5 Days | 10 | Male (plug) | 7 | Cable Connection | 40/10 | 830 | Crimp | Straight | - | Male insert | 1.5 to 6 | 16 to 10 | -40 | +125 | Flame resistant thermoplastic resin | - | - | - | For male contacts |