G Series, EMC Supported Full-Metal Connector

G Series, EMC Supported Full-Metal Connector
  • Promotional pricing
  • Volume Discount
G series EMC supported full-metal connector

[Features]
▪ Design of the "G" Series, such as the electrical and mechanical specs and mounting dimensions, are based on MIL-C-26482.
▪ The "G" Series is a tough industrial connector with a body and coupling ring both made of aluminum, and has 8 types of pin arrangements and 8 types of shells.
▪ By different combinations of the polarization key and key grooves, 5 different combinations are possible for each size.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G2B10-4PNE
G2B12-88PNE
G2B12-88SNE
G2B14-92PNE
G2B14-92SNE
G2B16-19PNE
G2B18-22PNE
G2B24-48PNE
G6A10-4SNE-JG
G6A12-88PNE-JG
G6A12-88SNE-JG
G6A14-92PNE-JG
G6A14-92SNE-JG
G6A18-22SNE-JG
G6A20-30SNE-JG
G6A24-48SNE-JG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShell Size

47.70 €

1 13 Days -10

52.44 €

1 5 Days 1012

57.18 €

25.16 €

1 Available Same day

Stock

-12

57.19 €

1 5 Days -14

57.19 €

1 13 Days -14

61.94 €

1 5 Days -16

66.68 €

1 5 Days -18

83.29 €

1 Available 13 Days -24

99.89 €

1 5 Days -10

113.68 €

44.34 €

1 Available Same day

Stock

1012

104.64 €

1 5 Days 1012

109.38 €

1 Available 13 Days -14

109.38 €

1 5 Days -14

125.99 €

1 Available 5 Days -18

94.65 €

1 5 Days 1020

104.60 €

1 5 Days 1024

Loading...

  1. 1

Basic information

Connector Shape Round Connector series initials G/H/I G/H/I G

Tech Support