Louver V Series with hood

Louver V Series with hood
  • Promotional pricing
Louver (V) with hood

[Features]
· Optional part for box ventilation.
▪ Suitable not only for the BCAP series, but also when using large boxes such as control panels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V60

Part Number
V60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.26 €

3.96 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Color/Surface treatment White Gray W(mm) 74.5 H(mm) 74.5
D(mm) 30.8 φ(mm) 3.8 Mounting Hole Size φ 63
Material ABS

This page is Louver V Series with hood, part number V60.
You can find the detail information about specifications and dimensions on part number V60.

Tech Support