Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MM4XP-D DC24
Part Number
|
---|
MM4XP-D DC24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact Configuration | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Protective Structure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.46 € | 1 | 6 Days | 4c | Socket / plug-in | 7.5 | 24 | - | 81.5 | 79.5 | 80.5 | Built-in Diode Type for Direct Current Load Switching | NA | In-Case Type |
Loading...
Application | Power | Latch function | N/A | Latching Relay | NA |
---|---|---|---|---|---|
Contact mechanism | Single |
This page is Power Relay MM, part number MM4XP-D DC24.
You can find the detail information about specifications and dimensions on part number MM4XP-D DC24.
Configure
Basic Attributes
Coil rated voltage (AC)(V)
Contact Configuration
Terminal shape
Contact rated current (minimum value for AC and DC)(A)
Coil rated voltage (DC)(V)
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Classification
Operation Indicator Lamp
Protective Structure
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MM2P DC24 |
MM2P-D DC24 |
MM2PN AC100/(110) |
MM4XP-JD DC100/110 |
MM4XPN AC200/(220) |
MM4XPN DC100/110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact Configuration | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.87 € | 1 | 6 Days | 2c | Socket / plug-in | 7.5 | 24 | - | 73 | 47.5 | 80.5 | Standard Type | NA | In-Case Type | ||
55.59 € | 1 | 6 Days | 2c | Socket / plug-in | 7.5 | 24 | - | 73 | 47.5 | 80.5 | Built-in diode type | NA | In-Case Type | ||
52.85 € | 1 | 6 Days | 2c | Socket / plug-in | 7.5 | - | 100/110 | 73 | 47.5 | 80.5 | Built-in Operation Indicator Lamp Type | Available | In-Case Type | ||
122.50 € | 1 | 6 Days | 4c | Socket / plug-in | 5 | 100/110 | - | 81.5 | 80 | 70.5 | Standard power auxiliary relay type for DC load switching | NA | In-Case Type | ||
83.26 € | 1 | 6 Days | 4c | Socket / plug-in | 7.5 | - | 200/220 | 81.5 | 79.5 | 80.5 | Built-in Operation Indicator Lamp Type for Direct Current Load Switching | Available | In-Case Type | ||
101.14 € | 1 | 6 Days | 4c | Socket / plug-in | 7.5 | 100/110 | - | 81.5 | 79.5 | 80.5 | Built-in Operation Indicator Lamp Type for Direct Current Load Switching | Available | In-Case Type |