Solid State Relay for Heaters G3PE (Part Numbers)

Solid State Relay for Heaters G3PE
  • Volume Discount
Omron’s G3PE Compact Industrial SSR with outstanding surge endurance
The G3PE features an original surge-pass circuit that gives outstanding surge endurance and protects the semiconductor device against voltages in excess of 30kV.
Single and three phase, 15-45 A output current
100-240VAC and 200-480 VAC output voltages
Models available without zero cross
Improved surge dielectric strength for output circuits
Terminal cover with finger protection
Mount to DIN track or with screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G3PE-545B-3 12-24VDC

Part Number
G3PE-545B-3 12-24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Safety standards Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Insulation method Zero cross function Operation Indicator Lamp Applicable output load
(A)/(V)
Number of phases Modular Version Rated Operation Current IE at AC-1
(A)
Rated Operation Current IE at AC-3
(A)
Operating Voltage
(V)

546.82 €

1 3 Days CE / UL / CCC / CSA190.5110.5105----2false4545200 - 480

Loading...

  1. 1

Basic information

Application SSR Latch function N/A Terminal shape Screw Fastening
Input rated voltage(V) DC 12–24

This page is Solid State Relay for Heaters G3PE, part number G3PE-545B-3 12-24VDC.
You can find the detail information about specifications and dimensions on part number G3PE-545B-3 12-24VDC.

Variation of this product

Part Number
G3PE-215B-2 DC12-24
G3PE-215B-3 DC12-24
G3PE-215B-3N 12-24VDC
G3PE-215B-3N DC12-24
G3PE-545B-3N 12-24VDC
G3PE-545B-3N DC12-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Safety standards Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Insulation method Zero cross function Operation Indicator Lamp Applicable output load
(A)/(V)
Number of phases Modular Version Rated Operation Current IE at AC-1
(A)
Rated Operation Current IE at AC-3
(A)
Operating Voltage
(V)

122.94 €

1 6 Days UL / TUV / CSA1008090Phototriac CouplerAvailableAvailable15/AC 100 to 240-----

128.46 €

1 6 Days UL / TUV / CSA84.5110.5105Phototriac CouplerAvailableAvailable15/AC 100 to 240-----

369.95 €

1 3 Days UL / CE / CSA / CCC10080155-Available--3false1515100 - 240

172.09 €

1 Available Same day

Stock

UL / CE / TUV / CSA10080155Phototriac CouplerAvailableAvailable15/AC 100 to 240-----

537.83 €

5 3 Days UL / CE / CSA / CCC140110155----12false4545200 - 480

333.14 €

1 6 Days UL / CE / TUV / CSA140110155Phototriac CouplerAvailableAvailable45/AC 200 to 480-----

Tech Support