Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G2R-2-SN 110VDC (S)
Part Number
|
---|
G2R-2-SN 110VDC (S) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact Configuration | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Upper Case Surface Mounting | Contact mechanism | Protective Structure | Contact material | Degree of protection | Drive, Switching Attitude | Drive, Polarization | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage AC 50 Hz (V) | Rated Control Supply Voltage DC (V) | Material of Contact Insert | Material of Contact Surface | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.17 € | 100 | 3 Days | 2c | 5 | 110 | - | 29 | 13 | 35.5 | - | Available | - | Single | - | - | Other | Mono stable | Polarized | - | - | 99 - 121 | - | - |
Loading...
Application | Power | Latch function | N/A | Terminal shape | Socket / plug-in |
---|---|---|---|---|---|
Representative Standard | CE / UL / CSA | Latching Relay | NA |
This page is General-purpose Relays [G2R-□-S (S)], part number G2R-2-SN 110VDC (S).
You can find the detail information about specifications and dimensions on part number G2R-2-SN 110VDC (S).
Configure
Basic Attributes
Coil rated voltage (AC)(V)
Classification
Upper Case Surface Mounting
Protective Structure
Contact material
Rated Control Supply Voltage AC 60 Hz(V)
Rated Control Supply Voltage AC 50 Hz(V)
Material of Contact Insert
Material of Contact Surface
Contact Configuration
Contact rated current (minimum value for AC and DC)(A)
Coil rated voltage (DC)(V)
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Operation Indicator Lamp
Contact mechanism
Degree of protection
Drive, Switching Attitude
Drive, Polarization
Rated Control Supply Voltage DC(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G2R-1-S 240VAC (S) |
G2R-1-S 24VAC (S) |
G2R-1-S 24VDC (S) |
G2R-2-SN 120VAC (S) |
G2R-2-SN 12VAC (S) |
G2R-2-SN 12VDC (S) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact Configuration | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Upper Case Surface Mounting | Contact mechanism | Protective Structure | Contact material | Degree of protection | Drive, Switching Attitude | Drive, Polarization | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage AC 50 Hz (V) | Rated Control Supply Voltage DC (V) | Material of Contact Insert | Material of Contact Surface |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.13 € | 100 | 3 Days | 1c | 10 | - | 240 | 29 | 13 | 35.5 | - | NA | - | Single | - | - | Other | Mono stable | Polarity free | 216 - 264 | 216 - 264 | - | - | - | ||
6.78 € | 100 | 3 Days | 1c | 10 | - | 24 | 29 | 13 | 35.5 | - | NA | - | Single | - | - | Other | Mono stable | Polarity free | 21.6 - 26.4 | 21.6 - 26.4 | - | - | - | ||
6.45 € | 10 | 3 Days | 1c | 10 | 24 | - | 29 | 13 | 35.5 | - | NA | - | Single | - | - | Other | Mono stable | Polarity free | - | - | 21.6 - 26.4 | - | - | ||
14.72 € | 100 | 3 Days | 2c | 5 | - | 120 | 29 | 13 | 35.5 | - | Available | - | Single | - | - | Other | Mono stable | Polarity free | 96 - 132 | 96 - 132 | - | - | - | ||
20.23 € | 100 | 3 Days | 2c | 5 | - | 12 | 29 | 13 | 35.5 | - | Available | - | Single | - | - | Other | Mono stable | Polarity free | 9.6 - 13.2 | 9.6 - 13.2 | - | - | - | ||
11.53 € | 10 | 3 Days | 2c | 5 | 12 | - | 29 | 13 | 35.5 | - | Available | - | Single | - | - | Other | Mono stable | Polarized | - | - | 10.8 - 13.2 | - | - |