Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A3AT-90L1-00ER
Part Number
|
---|
A3AT-90L1-00ER |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Operating part shape | Terminal shape | Mounting Hole | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Separated illumination portion | Light Source Type | LED current limiting resistor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.33 € | 1 | Available | 6 Days | - | Illuminated Push-Button | Round | Soldering Terminal | [Other] Ø11.5 | Alternate | Red | 12.7 | 15.2 | Undivided | LED | External Mounting Type |
Loading...
Card included | N/A | Contact Configuration | 1a | Protection function | N/A |
---|---|---|---|---|---|
Safety standards | UL / CSA | Panel depth dimensions(mm) | 21.5 | Switch rating, AC resistance load 1 | AC125V/6A |
Switch rating, AC resistance load 2 | AC250V/2A | Switch rating, DC resistance load 1 | DC30V/4A |
This page is Small Push Button Switch, A3A, part number A3AT-90L1-00ER.
You can find the detail information about specifications and dimensions on part number A3AT-90L1-00ER.
Configure
Basic Attributes
Mounting Hole
Type
Operating part shape
Terminal shape
Operating function
Color of Operating Unit
Operating part dimensions - vertical(mm)
Operating part dimensions - horizontal(mm)
Separated illumination portion
Light Source Type
LED current limiting resistor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A3AA-90K1-00ER |
A3AA-90K1-00EY |
A3AA-90K1-00G |
A3AA-90K1-00L |
A3AT-90L1-00EY |
A3AT-90L1-00G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Operating part shape | Terminal shape | Mounting Hole | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Separated illumination portion | Light Source Type | LED current limiting resistor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.22 € | 1 | 6 Days | - | Illuminated Push-Button | Square Shape | Soldering Terminal | [Other] □11.5 | Momentary | Red | 8.9 | 8.9 | Undivided | LED | External Mounting Type | ||
8.22 € | 1 | 6 Days | - | Illuminated Push-Button | Square Shape | Soldering Terminal | [Other] □11.5 | Momentary | Yellow | 8.9 | 8.9 | Undivided | LED | External Mounting Type | ||
4.95 € | 2 | Available | 6 Days | - | Non-Illuminated Push-Button | Square Shape | Soldering Terminal | [Other] □11.5 | Momentary | Green | 8.9 | 8.9 | - | Non-Illumination | - | |
4.95 € | 3 | Available | 6 Days | - | Non-Illuminated Push-Button | Square Shape | Soldering Terminal | [Other] □11.5 | Momentary | [Other] Light Gray | 8.9 | 8.9 | - | Non-Illumination | - | |
8.34 € | 2 | Available | 6 Days | - | Illuminated Push-Button | Round | Soldering Terminal | [Other] Ø11.5 | Alternate | Yellow | 12.7 | 15.2 | Undivided | LED | External Mounting Type | |
5.46 € | 1 | Available | 6 Days | - | Non-Illuminated Push-Button | Round | Soldering Terminal | [Other] Ø11.5 | Alternate | Green | 12.7 | 15.2 | - | Non-Illumination | - |