Digital Multimeter High-End Model

Digital Multimeter High-End Model
  • Volume Discount
Helps you complete work faster. Highly precise and responsive model

[Features]
· No.1 in the world for response time.
· Precise measurement, true RMS measurement.
· True RMS measurement method helps achieve accurate measurements.
· Designed with user safety as the number one priority.
· HIOKI DMM designed for maximum safety.
· Designed with user safety as the priority.
· Impact-resistant design with a 3-year warranty for peace of mind.
· Robust design that will withstand being dropped from a height of 1 meter on to concrete, and is also dust-resistant.
· 3-year warranty for peace-of mind.
· Backlight activated in dimly lit places.
· Backlight.
· Measured values clearly visible even in dimly lit places.
· High luminance and enhanced additional functions, measures a wide range of items.
· The safe choice.
· For sites with electric lighting and high power lines in factories.
· Does not measure current.
· Measures current with clamp.
· For those who value safety.
· For inverter measurement.
· Low-pass filter cuts high harmonics at 630Hz.
· Red screen overload alert.
· Internal memory (stores up to 400 pieces of data).
· Data can be transferred to PC.
· Note: Requires optional communication package DT4900-01.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DT4281

Part Number
DT4281
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

606.69 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Features 2 5-digit LCD display, max.60000dgt. Features 3 60mVDC to 1000VDC, 60mVAC to 1000VAC Features 4 DC600μA to 600mA, AC600μA to 600mA, AC Clamp 10A to 1000A
Features 5 60 to 600MΩ Features 6 99.999Hz - 500.0kHz Features 7 Temperature, capacitance, continuity check, diode test, peak measurement
Measuring range -15 to 55°C Power Supply Four AA alkaline batteries

Tech Support