Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R87F-A4A13LP
Part Number
|
---|
R87F-A4A13LP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Size | Thickness | Input Voltage | Properties | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Power source, removable terminal | Fan rotational speed | Feather material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.77 € | 1 | Available | 6 Days | - | 120x120 | 25mm | 200 V AC | Standard (general purpose) / Long Life / Quiet | 1.3 | 1.5 | 32 | 34 | 19.6 | 23.5 | Terminal type | Low Speed | Resin |
Loading...
Type | AC axial fan | Sensor output | N/A | Representative Standard | PSE / CE / UL / CSA |
---|---|---|---|---|---|
Frame Material | Aluminum Die Casting | Burn protection mode | Impedance protection |
This page is AC Axial Fan, R87F / R87T, part number R87F-A4A13LP.
You can find the detail information about specifications and dimensions on part number R87F-A4A13LP.
Configure
Basic Attributes
Properties
Size
Thickness
Input Voltage
Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min)
Volume (AC input voltage, 50 Hz)(dB)
Volume (AC input voltage, 60Hz)(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa)
Power source, removable terminal
Fan rotational speed
Feather material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R87F-A1A83H |
R87F-A1A83L |
R87F-A1A85HP |
R87F-A4A15HP |
R87F-A4A15LP |
R87F-A4A83H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Size | Thickness | Input Voltage | Properties | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Power source, removable terminal | Fan rotational speed | Feather material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.77 € | 1 | Available | 6 Days | - | 80x80 | 25mm | 100 V AC | Long Life / Quiet / Standard (general purpose) | 0.6 | 0.7 | 32 | 36 | 39.2 | 53.9 | Lead Wire type | High Speed | Resin | |
32.70 € | 1 | Available | 6 Days | - | 80x80 | 25mm | 100 V AC | Long Life / Quiet / Standard (general purpose) | 0.4 | 0.5 | 28 | 30 | 19.5 | 23.5 | Lead Wire type | Low Speed | Resin | |
32.70 € | 1 | Available | 6 Days | - | 80x80 | 38mm | 100 V AC | Long Life / Quiet / Standard (general purpose) | 0.8 | 0.9 | 32 | 36 | 42.1 | 58.8 | Terminal type | High Speed | Resin | |
34.20 € | 1 | Available | 6 Days | - | 120x120 | 38mm | 200 V AC | Long Life / Quiet / Standard (general purpose) | 2.7 | 3.1 | 42 | 46 | 93.1 | 80.4 | Terminal type | High Speed | Resin | |
34.20 € | 1 | Available | 6 Days | - | 120x120 | 38mm | 200 V AC | Long Life / Quiet / Standard (general purpose) | 2.0 | 2.1 | 36 | 38 | 44.1 | 44.1 | Terminal type | Low Speed | Resin | |
63.80 € | 1 | 7 Days | - | 80x80 | 25mm | 200 V AC | Long Life / Quiet / Standard (general purpose) | 0.6 | 0.7 | 32 | 36 | 39.2 | 53.9 | Lead Wire type | High Speed | Resin |