Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XM3D-3721
Part Number
|
---|
XM3D-3721 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Rated current (Max) (A) | Rated Voltage (V) | Connection direction | Features | Circuit Board Attachment Method | Contact Plating | Terminal plating | Mounting Screw | Securing tool accessories | Type | Conforming Wire | Grounding Metal Fixture | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.10 € | 1 | Available | 5 Days | 10 | Female (socket) | 37 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | - | NA | D-sub Connector | AWG28 to 22 | Without grounding bracket |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X |
---|
This page is D-Sub Connectors - XM2 / XM3, part number XM3D-3721.
You can find the detail information about specifications and dimensions on part number XM3D-3721.
Configure
Basic Attributes
Circuit Board Attachment Method
Mounting Screw
Applicable pin/contact
Number Of Cores
Application
Rated current (Max)(A)
Rated Voltage(V)
Connection direction
Features
Contact Plating
Terminal plating
Securing tool accessories
Type
Conforming Wire
Grounding Metal Fixture
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XM2S-1511 |
XM2S-1513 |
XM2S-2511 |
XM3F-0920 |
XM3F-0920-112 |
XM3F-1520 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Application | Rated current (Max) (A) | Rated Voltage (V) | Connection direction | Features | Circuit Board Attachment Method | Contact Plating | Terminal plating | Mounting Screw | Securing tool accessories | Type | Conforming Wire | Grounding Metal Fixture |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.99 € | 1 | Available | 6 Days | 10 | - | 15 | - | - | - | - | Straight hood | - | - | - | - | - | D-sub connector assembly-type hood | - | Without grounding bracket | |
6.08 € | 1 | Available | 5 Days | 10 | - | 15 | - | - | - | - | Straight hood | - | - | - | - | - | D-sub connector assembly-type hood | - | Without grounding bracket | |
6.08 € | 1 | Available | 6 Days | 10 | - | 25 | - | - | - | - | Straight hood | - | - | - | - | - | D-sub connector assembly-type hood | - | Without grounding bracket | |
8.63 € | 1 | Available | 6 Days | - | Female (socket) | 9 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | - | NA | D-sub Connector | - | Without grounding bracket | |
11.05 € | 1 | Available | 6 Days | - | Female (socket) | 9 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | M2.6x0.45 | Available | D-sub Connector | - | Lock pin grounding bracket | |
7.55 € | 1 | 6 Days | - | Female (socket) | 15 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | - | NA | D-sub Connector | - | Without grounding bracket |