IC Socket - XR2 (Part Numbers)

IC Socket - XR2
  • Volume Discount
[Features]
・ Highly reliable such as being able to cope with sudden power outages etc.
・Ideal for high speed data processing circuits.
· The contacts are round 4-point pin contacts which have good retention and superior vibration and shock resistance.
・ The opening for inserting the contact is large, so insertion is easy.
・ The position of the contact with the IC (integrated circuit) lead is high, ensuring an excellent contact.
· Has excellent resistance to rises in flux.
・ A rich product lineup, including open frame, closed frame, single-row type, DIP terminal, wrapping (wrap) terminal, and low-profile DIP terminal types.
・ Gold flash-plated products are also now available as a series, allowing you to choose the perfect product for the application..
▪ UL standard (File No.E103202).
・ Certified products are used as standard.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XR2T-1601-N

Part Number
XR2T-1601-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector Shape Connector series initials Applicable pin/contact Number Of Cores Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Type Circuit Board Attachment Method Withstand Voltage
(One min/leak current 1 mA or less)
Contact part plating Terminal part plating Terminal shape Note

6.26 €

2 Available 6 Days Square shapeG/H/IMale (plug)16For PCB1AC300SolderStraightN/AULOpen frame type with shell tapeCircuit Board Hole InsertionAC1000VNickel substrate, gold plating 0.75 μmNickel substrate, gold plating 0.75 μmDip-

Loading...

  1. 1

Tech Support