Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XR2T-1401-N
Part Number
|
---|
XR2T-1401-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector Shape | Connector series initials | Applicable pin/contact | Number Of Cores | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Terminal shape | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.85 € | 2 | Available | 6 Days | Square shape | G/H/I | Male (plug) | 14 | For PCB | 1 | AC300 | Solder | Straight | N/A | UL | Open frame type with shell tape | Circuit Board Hole Insertion | AC1000V | Nickel substrate, gold plating 0.75 μm | Nickel substrate, gold plating 0.75 μm | Dip | - |
Loading...
Configure
Basic Attributes
Connector Shape
Applicable pin/contact
Number Of Cores
Application
Rated Current(A)
Rated Voltage(V)
Wire connection method
Connection direction
Protection function (environmentally resistant)
Representative Standard
Type
Circuit Board Attachment Method
Withstand Voltage(One min/leak current 1 mA or less)
Contact part plating
Terminal part plating
Terminal shape
Filter by standard shipping days
Optional Attributes