Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XR2A-3215
Part Number
|
---|
XR2A-3215 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector Shape | Connector series initials | Applicable pin/contact | Number Of Cores | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Terminal shape | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.19 € | 1 | Available | 6 Days | Square shape | G/H/I | Male (plug) | 32 | For PCB | 1 | AC300 | Solder | Straight | N/A | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel base Gold plating 0.25 μm | Nickel base Gold plating 0.25 μm | Low profile dip | - |
Loading...
This page is IC Socket - XR2, part number XR2A-3215.
You can find the detail information about specifications and dimensions on part number XR2A-3215.
Configure
Basic Attributes
Connector Shape
Applicable pin/contact
Number Of Cores
Application
Rated Current(A)
Rated Voltage(V)
Wire connection method
Connection direction
Protection function (environmentally resistant)
Representative Standard
Type
Circuit Board Attachment Method
Withstand Voltage(One min/leak current 1 mA or less)
Contact part plating
Terminal part plating
Terminal shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XR2A-1411-N |
XR2A-1421-N |
XR2A-1601-N |
XR2A-4001-N |
XR2A-4011-N |
XR2A-4021-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector Shape | Connector series initials | Applicable pin/contact | Number Of Cores | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Terminal shape | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.95 € | 5 | Available | 6 Days | Square shape | G/H/I | Male (plug) | 14 | For PCB | 1 | AC300 | Solder | Straight | N/A | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel base Gold plating 0.25 μm | Nickel base Gold plating 0.25 μm | Dip | - | |
3.49 € | 3 | Available | 6 Days | Square shape | G/H/I | Male (plug) | 14 | For PCB | 1 | AC300 | Solder | Straight | N/A | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel base Gold flash plating | Nickel base Gold flash plating | Dip | - | |
4.28 € | 2 | Available | 6 Days | Square shape | G/H/I | Male (plug) | 16 | For PCB | 1 | AC300 | Solder | Straight | N/A | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel substrate, gold plating 0.75 μm | Nickel substrate, gold plating 0.75 μm | Dip | - | |
7.64 € | 1 | Available | 6 Days | Square shape | G/H/I | Male (plug) | 40 | For PCB | 1 | AC300 | Solder | Straight | N/A | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel substrate, gold plating 0.75 μm | Nickel substrate, gold plating 0.75 μm | Dip | - | |
7.05 € | 1 | Available | 6 Days | Square shape | G/H/I | Male (plug) | 40 | For PCB | 1 | AC300 | Solder | Straight | N/A | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel base Gold plating 0.25 μm | Nickel base Gold plating 0.25 μm | Dip | - | |
6.05 € | 2 | Available | 6 Days | Square shape | G/H/I | Male (plug) | 40 | For PCB | 1 | AC300 | Solder | Straight | N/A | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel base Gold flash plating | Nickel base Gold flash plating | Dip | - |