Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XW2R-E20G-T
Part Number
|
---|
XW2R-E20G-T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Connector | Terminal Block Connection Method | Number of Poles (Pole) | Mounting Method | Pitch Between Terminals (mm) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Voltage (V) (V) | Mounted Connector: Plug / Socket | Mounting method details | Type of electrical connection, control sided | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.67 € | 1 | 7 Days | MIL Connector | [Other] Slotted screw type | 20 | Allows Both DIN Rail and Screw Mount | 5 | 43.3 | 64.4 | 50 | AC125/DC24 | Plug (male) | - | - | - |
Loading...
Rated Current(A) | 1 |
---|
This page is Connector-Terminal Block Conversion Units for PLCs [XW2R], part number XW2R-E20G-T.
You can find the detail information about specifications and dimensions on part number XW2R-E20G-T.
Configure
Basic Attributes
Terminal Block Connection Method
Mounting method details
Type of electrical connection, control sided
Type of electrical connection, field-sided
Mounting Connector
Number of Poles(Pole)
Mounting Method
Pitch Between Terminals(mm)
Dimension vertical(mm)
Dimension width(mm)
Dimension depth(mm)
Rated Voltage (V)(V)
Mounted Connector: Plug / Socket
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XW2R-E34G-T |
XW2R-E34GD-T |
XW2R-E40G-T |
XW2R-J20G-T |
XW2R-J34G-T |
XW2R-J40F-T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Connector | Terminal Block Connection Method | Number of Poles (Pole) | Mounting Method | Pitch Between Terminals (mm) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Voltage (V) (V) | Mounted Connector: Plug / Socket | Mounting method details | Type of electrical connection, control sided | Type of electrical connection, field-sided |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.83 € | 1 | 6 Days | MIL Connector | [Other] Slotted screw type | 34 | Allows Both DIN Rail and Screw Mount | 5 | 43.3 | 98.5 | 50 | AC125/DC24 | Plug (male) | - | - | - | ||
132.80 € | 1 | 3 Days | MIL Connector | [Other] Slotted screw type | 34 | With DIN rail | - | - | - | - | 24 V | - | DIN rail (top hat rail) 35 mm | Plug-in connection | Screw connection | ||
147.07 € | 1 | 7 Days | MIL Connector | [Other] Slotted screw type | 40 | Allows Both DIN Rail and Screw Mount | 5 | 43.3 | 113.5 | 50 | AC125/DC24 | Plug (male) | - | - | - | ||
124.60 € | 1 | 7 Days | MIL Connector | [Other] Phillips screw type | 20 | Allows Both DIN Rail and Screw Mount | 7 | 48.35 | 81.7 | 50 | AC125/DC24 | Plug (male) | - | - | - | ||
147.07 € | 1 | 7 Days | MIL Connector | [Other] Phillips screw type | 34 | Allows Both DIN Rail and Screw Mount | 7 | 48.35 | 130.7 | 50 | AC125/DC24 | Plug (male) | - | - | - | ||
67.74 € | 1 | 6 Days | FCN Connector | [Other] Phillips screw type | 40 | Allows Both DIN Rail and Screw Mount | 7 | 48.35 | 151.7 | 50 | AC125/DC24 | Plug (male) | - | - | - |