Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H3RN-2 24VAC
Part Number
|
---|
H3RN-2 24VAC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Time specifications (s) | Power Supply Voltage | Representative Standard | Dimension depth (mm) | Rated power supply voltage (V) | Time ranges = N | Contact Configuration | Type of Electric Connection | Number of Outputs, Undelayed, Normally Closed Contact | Number of Outputs, Delayed, Normally Open Contact | Number of Outputs, Undelayed, Change-Over Contact | Number of Outputs, Delayed, Change-Over Contact | Number of Outputs, Delayed, Normally Closed Contact | Number of Outputs, Undelayed, Normally Open Contact | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Suitable as Remote Control | Function Floating Contact on De-Energization | Function Delay on De-Energization | Remote Operation Possible | With Semiconductor Output | Function Flashing, Starting With Pause, Fixed Time | With Plug-In Socket | Function Pulse Shaping | Function Flashing, Starting With Pulse, Fixed Time | Function Floating Contact on Energization | Function Delay-On Energization | Clock Function, Starting With Pulse, Variable | Clock Function, Starting With Pause, Variable | Function Star-Delta | Pluggable on Auxiliary Contact Block | Outputs, Reversible Delayed/Undelayed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.40 € | 1 | 3 Days | [Timer] Timer | 0.1 - 600 | AC-dedicated | CE / UL / CCC / CSA | 47.4 | - | - | - | Screw connection | 0 | 2 | 0 | 0 | 0 | 0 | 20.4 - 26.4 | 21.6 - 26.4 | 20.4 - 26.4 | false | false | false | false | false | false | true | false | false | true | true | true | false | false | false | false |
Loading...
Display method | No display function | Mounting Method | Plug-in socket | Output Method | Relay |
---|---|---|---|---|---|
Dimension vertical(mm) | 31.2 | Dimension width(mm) | 12.8 |
This page is Solid State Timer H3RN, part number H3RN-2 24VAC.
You can find the detail information about specifications and dimensions on part number H3RN-2 24VAC.
Configure
Basic Attributes
Type
Representative Standard
Rated power supply voltage(V)
Time ranges = N
Contact Configuration
Time specifications(s)
Power Supply Voltage
Dimension depth(mm)
Type of Electric Connection
Number of Outputs, Undelayed, Normally Closed Contact
Number of Outputs, Delayed, Normally Open Contact
Number of Outputs, Undelayed, Change-Over Contact
Number of Outputs, Delayed, Change-Over Contact
Number of Outputs, Delayed, Normally Closed Contact
Number of Outputs, Undelayed, Normally Open Contact
Rated Control Supply Voltage AC 60 Hz(V)
Rated Control Supply Voltage DC(V)
Rated Control Supply Voltage AC 50 Hz(V)
Suitable as Remote Control
Function Floating Contact on De-Energization
Function Delay on De-Energization
Remote Operation Possible
With Semiconductor Output
Function Flashing, Starting With Pause, Fixed Time
With Plug-In Socket
Function Pulse Shaping
Function Flashing, Starting With Pulse, Fixed Time
Function Floating Contact on Energization
Function Delay-On Energization
Clock Function, Starting With Pulse, Variable
Clock Function, Starting With Pause, Variable
Function Star-Delta
Pluggable on Auxiliary Contact Block
Outputs, Reversible Delayed/Undelayed
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H3RN-1 AC24 |
H3RN-1 DC12 |
H3RN-1 DC24 |
H3RN-2 24VDC |
H3RN-2 DC12 |
H3RN-2 DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Time specifications (s) | Power Supply Voltage | Representative Standard | Dimension depth (mm) | Rated power supply voltage (V) | Time ranges = N | Contact Configuration | Type of Electric Connection | Number of Outputs, Undelayed, Normally Closed Contact | Number of Outputs, Delayed, Normally Open Contact | Number of Outputs, Undelayed, Change-Over Contact | Number of Outputs, Delayed, Change-Over Contact | Number of Outputs, Delayed, Normally Closed Contact | Number of Outputs, Undelayed, Normally Open Contact | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Suitable as Remote Control | Function Floating Contact on De-Energization | Function Delay on De-Energization | Remote Operation Possible | With Semiconductor Output | Function Flashing, Starting With Pause, Fixed Time | With Plug-In Socket | Function Pulse Shaping | Function Flashing, Starting With Pulse, Fixed Time | Function Floating Contact on Energization | Function Delay-On Energization | Clock Function, Starting With Pulse, Variable | Clock Function, Starting With Pause, Variable | Function Star-Delta | Pluggable on Auxiliary Contact Block | Outputs, Reversible Delayed/Undelayed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.45 € | 1 | 6 Days | - | 0.1 s – 10 min | AC-dedicated | - | 46 | AC24 | 4 range | 1c | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
66.45 € | 1 | Available | 6 Days | - | 0.1 s – 10 min | Dedicated to DC | - | 46 | DC12 | 4 range | 1c | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
66.45 € | 1 | Available | 6 Days | - | 0.1 s – 10 min | Dedicated to DC | - | 46 | DC24 | 4 range | 1c | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
88.40 € | 10 | 3 Days | [Timer] Timer | 0.1 - 600 | Dedicated to DC | CE / UL / CCC / CSA | 47.4 | - | - | - | Screw connection | 0 | 2 | 0 | 0 | 0 | 0 | - | 21.6 - 26.4 | - | false | false | false | false | false | false | true | false | false | true | true | true | false | false | false | false | ||
68.60 € | 1 | Available | 6 Days | - | 0.1 s – 10 min | Dedicated to DC | - | 46 | DC12 | 4 range | 2a | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
68.60 € | 1 | Available | 6 Days | - | 0.1 s – 10 min | Dedicated to DC | - | 46 | DC24 | 4 range | 2a | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |