Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XG5M-2035-N
Part Number
|
---|
XG5M-2035-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Rated current (Max) (A) | Rated Voltage (V) | Wire connection method | Connection direction | Features | Contact Plating | Terminal plating | Type | Polarity guide number (piece) | Conforming Wire | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.63 € | 1 | Available | 6 Days | Female (socket) | 20 | Cable Connection | 2 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG28 to 26 |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X |
---|
This page is Discrete Wire Press Connector - XG5 (Discrete Wire Press Connector), part number XG5M-2035-N.
You can find the detail information about specifications and dimensions on part number XG5M-2035-N.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Rated current (Max)(A)
Rated Voltage(V)
Wire connection method
Connection direction
Features
Contact Plating
Terminal plating
Type
Polarity guide number(piece)
Conforming Wire
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XG5M-1435-N |
XG5M-1632-N |
XG5M-1635-N |
XG5M-2632-N |
XG5M-2635-N |
XG5M-3032-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Rated current (Max) (A) | Rated Voltage (V) | Wire connection method | Connection direction | Features | Contact Plating | Terminal plating | Type | Polarity guide number (piece) | Conforming Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.81 € | 1 | Available | 6 Days | Female (socket) | 14 | Cable Connection | 2 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG28 to 26 | |
3.10 € | 1 | Available | 6 Days | Female (socket) | 16 | Cable Connection | 3 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG24 | |
4.08 € | 1 | Available | 6 Days | Female (socket) | 16 | Cable Connection | 2 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG28 to 26 | |
4.65 € | 1 | Available | 6 Days | Female (socket) | 26 | Cable Connection | 3 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG24 | |
5.44 € | 1 | Available | 6 Days | Female (socket) | 26 | Cable Connection | 2 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG28 to 26 | |
6.09 € | 1 | Available | 6 Days | Female (socket) | 30 | Cable Connection | 3 | AC300 | Pressure Welding | Straight | Mil type plug mating socket connector | Gold Plated | Tin Plating | Discrete wire pressure contact | 1 | AWG24 |