Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R87B-FA1A15HPFR2
Part Number
|
---|
R87B-FA1A15HPFR2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Size | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Wind direction | Number of mounted fans (piece) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155.91 € | 1 | Available | 6 Days | 10 | [Other] 305x180 | 100 V AC | 2.6 | 3 | 55 | 56 | 86 | 48 | Discharge | Double |
Loading...
Type | AC axial fan | Thickness | 64.5mm | Sensor output | N/A |
---|---|---|---|---|---|
Properties | Standard (general purpose) / Long Life / Quiet | Power source, removable terminal | Terminal type | Fan rotational speed | High Speed |
Feather material | Resin | Frame Material | Aluminum Die Casting | Burn protection mode | Impedance protected |
Configure
Basic Attributes
Size
Input Voltage
Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min)
Volume (AC input voltage, 50 Hz)(dB)
Volume (AC input voltage, 60Hz)(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa)
Wind direction
Number of mounted fans(piece)
Filter by standard shipping days
Optional Attributes