Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K3HB-HTA-CPAC21 AC100-240
Part Number
|
---|
K3HB-HTA-CPAC21 AC100-240 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Panel cut dimensions | Standard | Dimension thickness (mm) | Input Type | Output Type | Number of Outputs | Communication Type | Power Supply Voltage (V) | Sampling cycle | Protective structure (front) | Display | Number of Ethernet connections | Number of digital outputs | Pulse counter | Ampere meter | Voltmeter | With audit logging (audit log) | Remote display | Web server with HTTPS transfer protocol | Effective power measurement device | Blind power meter | With rotational speed meter | Frequency meter | Supporting protocol for OPC UA PubSub | Supporting protocol for PROFIBUS | Supporting protocol for PROFINET IO | Degree of protection (IP), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
404.53 € | 1 | Available | 6 Days | Panel Mount | [Other] 92x45 | CE / UL / CSA | 95 | Platinum resistance thermometer/thermocouple | Relay contact output (1a/1c) | 5 | NA | AC 100–240 | 20ms | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Dimension length(mm) | 48 | Dimension width(mm) | 96 | Display Digits | 5 digits |
---|
This page is Temperature Indicator [K3HB-H], part number K3HB-HTA-CPAC21 AC100-240.
You can find the detail information about specifications and dimensions on part number K3HB-HTA-CPAC21 AC100-240.
Configure
Basic Attributes
Panel cut dimensions
Standard
Display
Number of Ethernet connections
Number of digital outputs
Pulse counter
Ampere meter
Voltmeter
With audit logging (audit log)
Remote display
Web server with HTTPS transfer protocol
Effective power measurement device
Blind power meter
With rotational speed meter
Frequency meter
Supporting protocol for OPC UA PubSub
Supporting protocol for PROFIBUS
Supporting protocol for PROFINET IO
Degree of protection (IP), front side
Mounting Method
Dimension thickness(mm)
Input Type
Output Type
Number of Outputs
Communication Type
Power Supply Voltage(V)
Sampling cycle
Protective structure (front)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K3HB-HTA-BCD1 AC100-240 |
K3HB-HTA-CPAC11 AC100-240 |
K3HB-HTA-CPAC21 AC/DC24 |
K3HB-HTA-FLK1AT11 AC/DC24 |
K3HB-HTA-FLK3AT11 AC100-240 |
K3HB-HTA-L1AT11 AC/DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Method | Panel cut dimensions | Standard | Dimension thickness (mm) | Input Type | Output Type | Number of Outputs | Communication Type | Power Supply Voltage (V) | Sampling cycle | Protective structure (front) | Display | Number of Ethernet connections | Number of digital outputs | Pulse counter | Ampere meter | Voltmeter | With audit logging (audit log) | Remote display | Web server with HTTPS transfer protocol | Effective power measurement device | Blind power meter | With rotational speed meter | Frequency meter | Supporting protocol for OPC UA PubSub | Supporting protocol for PROFIBUS | Supporting protocol for PROFINET IO | Degree of protection (IP), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
419.47 € | 1 | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | Platinum resistance thermometer/thermocouple | BCD output/transistor output (NPN) | 5 | NA | AC 100–240 | 20ms | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
339.73 € | 1 | Available | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | Platinum resistance thermometer/thermocouple | Relay contact output (1c) | 3 | NA | AC 100–240 | 20ms | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
404.53 € | 1 | Available | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | Platinum resistance thermometer/thermocouple | Relay contact output (1a/1c) | 5 | NA | AC/DC24 | 20ms | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
386.23 € | 1 | Available | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | Platinum resistance thermometer/thermocouple | Transistor output (NPN) | 5 | RS-232C | AC/DC24 | 20ms | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
434.42 € | 1 | Available | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | Platinum resistance thermometer/thermocouple | Transistor output (NPN) | 5 | RS-485 | AC 100–240 | 20ms | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
583.80 € | 1 | Available | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | Platinum resistance thermometer/thermocouple | Linear current/transistor output (NPN) | 5 | NA | AC/DC24 | 20ms | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |