Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K3HB-RNB-FLK3AT11 AC100-240
Part Number
|
---|
K3HB-RNB-FLK3AT11 AC100-240 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Panel cut dimensions | Standard | Dimension thickness (mm) | Input Type | Output Type | Number of Outputs | Communication Type | Power Supply Voltage (V) | Calculation function | MAX measurement speed | Protective structure (front) | Display | Number of Ethernet connections | Number of digital outputs | Pulse counter | Ampere meter | Voltmeter | Voltage type (supply voltage) | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | With logging of security events (security event log) | With firmware signature | With audit logging (audit log) | Remote display | Web server with HTTPS transfer protocol | Effective power measurement device | Blind power meter | With Role Based Access Control (RBAC) | With rotational speed meter | Frequency meter | Supporting protocol for OPC UA PubSub | Supporting protocol for PROFIBUS | Supporting protocol for PROFINET IO | Degree of protection (IP), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
434.42 € | 1 | Available | 6 Days | Panel Mount | [Other] 92x45 | CE / UL / CSA | 95 | NPN/voltage pulse | Transistor output (NPN) | 5 | RS-485 | AC 100–240 | Scaling | Measurement range: 0.5 mHz-50 kHz | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Dimension length(mm) | 48 | Dimension width(mm) | 96 | Display Digits | 5 digits |
---|
This page is Rotary Pulse Indicator [K3HB-R], part number K3HB-RNB-FLK3AT11 AC100-240.
You can find the detail information about specifications and dimensions on part number K3HB-RNB-FLK3AT11 AC100-240.
Configure
Basic Attributes
Panel cut dimensions
Standard
Display
Number of Ethernet connections
Number of digital outputs
Pulse counter
Ampere meter
Voltmeter
Voltage type (supply voltage)
Supply voltage AC 50 Hz(V)
Supply voltage AC 60 Hz(V)
Supply voltage DC(V)
With logging of security events (security event log)
With firmware signature
With audit logging (audit log)
Remote display
Web server with HTTPS transfer protocol
Effective power measurement device
Blind power meter
With Role Based Access Control (RBAC)
With rotational speed meter
Frequency meter
Supporting protocol for OPC UA PubSub
Supporting protocol for PROFIBUS
Supporting protocol for PROFINET IO
Degree of protection (IP), front side
Mounting Method
Dimension thickness(mm)
Input Type
Output Type
Number of Outputs
Communication Type
Power Supply Voltage(V)
Calculation function
MAX measurement speed
Protective structure (front)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K3HB-RNB-A AC100-240 |
K3HB-RNB-ABCD1 AC/DC24 |
K3HB-RNB-ABCD1 AC100-240 |
K3HB-RNB-L1A AC100-240V |
K3HB-RNB-L1AT11 AC/DC24 |
K3HB-RNB-L1AT11 AC100-240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Method | Panel cut dimensions | Standard | Dimension thickness (mm) | Input Type | Output Type | Number of Outputs | Communication Type | Power Supply Voltage (V) | Calculation function | MAX measurement speed | Protective structure (front) | Display | Number of Ethernet connections | Number of digital outputs | Pulse counter | Ampere meter | Voltmeter | Voltage type (supply voltage) | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | With logging of security events (security event log) | With firmware signature | With audit logging (audit log) | Remote display | Web server with HTTPS transfer protocol | Effective power measurement device | Blind power meter | With Role Based Access Control (RBAC) | With rotational speed meter | Frequency meter | Supporting protocol for OPC UA PubSub | Supporting protocol for PROFIBUS | Supporting protocol for PROFINET IO | Degree of protection (IP), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
352.24 € | 1 | Available | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | NPN/voltage pulse | NA | - | NA | AC 100–240 | Scaling | Measurement range: 0.5 mHz-50 kHz | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
426.94 € | 1 | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | NPN/voltage pulse | BCD output/transistor output (NPN) | 5 | NA | AC/DC24 | Scaling | Measurement range: 0.5 mHz-50 kHz | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
426.94 € | 1 | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | NPN/voltage pulse | BCD output/transistor output (NPN) | 5 | NA | AC 100–240 | Scaling | Measurement range: 0.5 mHz-50 kHz | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
531.51 € | 1 | Available | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | NPN/voltage pulse | Linear current | - | NA | AC 100–240 | Scaling | Measurement range: 0.5 mHz-50 kHz | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
591.26 € | 1 | Available | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | NPN/voltage pulse | Linear current/transistor output (NPN) | 5 | NA | AC/DC24 | Scaling | Measurement range: 0.5 mHz-50 kHz | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
525.67 € | 1 | 6 Days | Panel Mount | [Other] 92x45 | CSA / UL / CE | 95 | NPN/voltage pulse | Linear current/transistor output (NPN) | 5 | NA | AC 100–240 | Scaling | Measurement range: 0.5 mHz-50 kHz | NEMA4X (corresponding to IP66) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |