Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XS2M-D424-2
Part Number
|
---|
XS2M-D424-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector Shape | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Connector Specifications | Conforming cable external shape (mm) | Contact material | Contact treatment | Protective Structure | Conforming core wire (mm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.18 € | 1 | Available | 6 Days | Round | Male (plug) | 4 | Panel Mount | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | - | Screw mounting type | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - |
Loading...
Connector series initials | V/W/X | V/W/X | XS2 |
---|
This page is Round Waterproof Connector (M12) XS2, part number XS2M-D424-2.
You can find the detail information about specifications and dimensions on part number XS2M-D424-2.
Configure
Basic Attributes
Wire connection method
Connection direction
Features
Conforming cable external shape(mm)
Conforming core wire(mm2)
Connector Shape
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Protection function (environmentally resistant)
Type
Connector Specifications
Contact material
Contact treatment
Protective Structure
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XS2C-D422 |
XS2C-D423 |
XS2C-D425 |
XS2M-D524-4 |
XS2P-A421-2 |
XS2P-D421-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector Shape | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Connector Specifications | Conforming cable external shape (mm) | Contact material | Contact treatment | Protective Structure | Conforming core wire (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.48 € | 50 | 7 Days | Round | Female (socket) | 4 | Cable Connection | 4 | DC250 | Solder | Angle | Available | Circular Type Waterproof Connector | - | - | φ6 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.5 | ||
14.66 € | 1 | 6 Days | Round | Female (socket) | 4 | Cable Connection | 4 | DC250 | Solder | Straight | Available | Circular Type Waterproof Connector | - | - | φ4 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.5 | ||
14.66 € | 1 | 6 Days | Round | Female (socket) | 4 | Cable Connection | 4 | DC250 | Solder | Straight | Available | Circular Type Waterproof Connector | - | - | φ3 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.5 | ||
23.69 € | 1 | 6 Days | Round | Male (plug) | 5 | Panel Mount | 4 | AC/DC250 | - | - | Available | Circular Type Waterproof Connector | Shield type | M12 micro-connector type, solder cup terminal | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - | ||
26.88 € | 10 | 7 Days | Round | Female (socket) | 4 | Panel Mount | 4 | AC250 | - | - | Available | Circular Type Waterproof Connector | - | Solder cup terminal (rear lock) | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - | ||
25.32 € | 9 | 7 Days | Round | Female (socket) | 4 | Panel Mount | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | - | Solder cup terminal (rear lock) | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - |