Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XS2R-D422-1 |
XS2R-D422-5 |
XS2R-D426-1 |
XS2R-D426-5 |
XS2R-D426-81 |
XS2R-D426-82 |
XS2R-D427-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector Shape | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Connector Specifications | Conforming cable external shape (mm) | Contact material | Contact treatment | Protective Structure | Conforming core wire (mm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.00 € | 1 | 7 Days | Round | Combination use male/female | 4 | Cable Connection | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | T-shaped joint (for the internal connection diagram, refer to Page 1496 of the catalog) | Set type | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - | ||
46.21 € | 1 | Available |
Same day
Stock | Round | Combination use male/female | 4 | Cable Connection | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | T-shaped joint (for the internal connection diagram, refer to Page 1496 of the catalog) | Set type | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - | |
94.50 € | 1 | 6 Days | Round | Combination use male/female | 4 | Cable Connection | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | Y-shaped joint (for the circuit diagram, refer to Page 1495 of the catalog) | - | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - | ||
92.70 € | 1 | 7 Days | Round | Combination use male/female | 4 | Cable Connection | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | Y-shaped joint (for the circuit diagram, refer to Page 1495 of the catalog) | - | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - | ||
46.16 € | 1 | 6 Days | Round | Combination use male/female | 4 | Cable Connection | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | Y-shaped joint (for the circuit diagram, refer to Page 1495 of the catalog) | - | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - | ||
51.93 € | 1 | 6 Days | Round | Combination use male/female | 4 | Cable Connection | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | Y-shaped joint (for the circuit diagram, refer to Page 1495 of the catalog) | - | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - | ||
72.20 € | 1 | 7 Days | Round | Combination use male/female | 4 | Cable Connection | 4 | DC250 | - | - | Available | Circular Type Waterproof Connector | - | - | - | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | - |
Loading...
Connector series initials | V/W/X | V/W/X | XS2 |
---|
Configure
Stock
Basic Attributes
Wire connection method
Connection direction
Features
Connector Specifications
Conforming cable external shape(mm)
Conforming core wire(mm2)
Connector Shape
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Protection function (environmentally resistant)
Type
Contact material
Contact treatment
Protective Structure
Filter by standard shipping days
Optional Attributes