Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XS2F-D521-DG0-A
Part Number
|
---|
XS2F-D521-DG0-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable shape | Cable Length (m) | Features | Type | Classification | Cable Specifications | Contact treatment | Contact material | Rated current (A) | Conforming core wire size (mm2) | Protective structure | Cable material | LED | Type of Plug-In Contact, Field Sided | Material of Contact Surface | Type of Electrical Connection, Field-Sided | Type of Electrical Connection, Box-Sided | Positioning Cable Feed, Field-Sided | Positioning Cable Feed, Box-Sided | Degree of Protection (IP) | Material Contact Body | Cable Type | Vulcanize | Screened | Halogen Free | Rated Voltage (V) | Permitted Cable Outer Temperature After Assembling Without Vibration (°C) | Permitted Cable Outer Temperature During Assembling/Handling (°C) | Continuity Resistance (mOhm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.72 € | 1 | 7 Days | Female Straight | Cut off | 5 | [300] 250 V DC | Round | 2 | Circular Type Waterproof Connector | Cable with connector | Standard cable goods | Number of cores: 5 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.3 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
This page is Round Water Resistant Connector (M12), XS2 Harness, part number XS2F-D521-DG0-A.
You can find the detail information about specifications and dimensions on part number XS2F-D521-DG0-A.
Configure
Basic Attributes
Cable rated voltage(V)
Cable material
LED
Type of Plug-In Contact, Field Sided
Material of Contact Surface
Type of Electrical Connection, Field-Sided
Type of Electrical Connection, Box-Sided
Positioning Cable Feed, Field-Sided
Positioning Cable Feed, Box-Sided
Degree of Protection (IP)
Material Contact Body
Cable Type
Vulcanize
Screened
Halogen Free
Rated Voltage(V)
Permitted Cable Outer Temperature After Assembling Without Vibration(°C)
Permitted Cable Outer Temperature During Assembling/Handling(°C)
Continuity Resistance(mOhm)
CN1
CN2
Number Of Cores
Cable shape
Cable Length(m)
Features
Type
Classification
Cable Specifications
Contact treatment
Contact material
Rated current(A)
Conforming core wire size(mm2)
Protective structure
Optional Attributes
Part Number |
---|
XS2F-A421-G90-F |
XS2F-A421-GB0-F |
XS2F-A421-J90-F |
XS2F-D521-GG0-A |
XS2F-D821-GH0-C |
XS2F-E421-D80-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable shape | Cable Length (m) | Features | Type | Classification | Cable Specifications | Contact treatment | Contact material | Rated current (A) | Conforming core wire size (mm2) | Protective structure | Cable material | LED | Type of Plug-In Contact, Field Sided | Material of Contact Surface | Type of Electrical Connection, Field-Sided | Type of Electrical Connection, Box-Sided | Positioning Cable Feed, Field-Sided | Positioning Cable Feed, Box-Sided | Degree of Protection (IP) | Material Contact Body | Cable Type | Vulcanize | Screened | Halogen Free | Rated Voltage (V) | Permitted Cable Outer Temperature After Assembling Without Vibration (°C) | Permitted Cable Outer Temperature During Assembling/Handling (°C) | Continuity Resistance (mOhm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.87 € | 5 | 7 Days | Female Straight | Cut off | 4 | [300] 250 V AC | Round | 5 | Circular Type Waterproof Connector | Cable with connector | Flame retardant robot cable | Number of cores: 4 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
50.35 € | 1 | 7 Days | Female Straight | Cut off | 4 | [300] 250 V AC | Round | 5 | Circular Type Waterproof Connector | Cable with connector | Flame retardant robot cable | Number of cores: 2 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
54.12 € | 1 | Available | 6 Days | Female Straight | Cut off | 4 | [300] 250 V AC | Round | 10 | Circular Type Waterproof Connector | Cable with connector | Flame retardant robot cable | Number of cores: 4 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
64.20 € | 1 | 6 Days | Female Straight | Cut off | 5 | [300] 250 V DC | Round | 5 | Circular Type Waterproof Connector | Cable with connector | Standard cable goods | Number of cores: 5 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.3 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
53.80 € | 1 | 6 Days | Female Straight | Cut off | 8 | [30] 36 V DC | Round | 5 | Circular Type Waterproof Connector | Cable with connector | 8-pole type | Number of cores: 8 | Ni substrate gold plated 0.4 μm | Brass | 1.5 | - | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
81.70 € | 5 | 3 Days | Male Straight | Cut off | 4 | [300] 250 V AC/V DC | - | 2 | - | - | - | - | - | - | 4 | - | - | Polyvinyl chloride (PVC) | false | Female (bus) | Gold | M12 | Free conductor end | Straight | Other | IP67 | CuZn | Multi-core | false | false | false | 250 | -25 - 105 | -25 - 105 | 40 |