Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XS2W-D424-G81-F
Part Number
|
---|
XS2W-D424-G81-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable shape | Cable Length (m) | Features | Type | Classification | Cable Specifications | Contact treatment | Contact material | Rated current (A) | Conforming core wire size (mm2) | Protective structure | Cable material | LED | Type of Plug-In Contact, Field Sided | Material of Contact Surface | Type of Electrical Connection, Field-Sided | Type of Electrical Connection, Box-Sided | Positioning Cable Feed, Field-Sided | Positioning Cable Feed, Box-Sided | Degree of Protection (IP) | Material Contact Body | Cable Type | Vulcanize | Screened | Halogen Free | Rated Voltage (V) | Permitted Cable Outer Temperature After Assembling Without Vibration (°C) | Permitted Cable Outer Temperature During Assembling/Handling (°C) | Continuity Resistance (mOhm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.60 € | 1 | 6 Days | Female angle | Male Straight | 4 | [300] 250 V DC | Round | 5 | Circular Type Waterproof Connector | Cable with connector | Flame retardant robot cable | Number of cores: 4 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
This page is Round Water Resistant Connector (M12), XS2 Harness, part number XS2W-D424-G81-F.
You can find the detail information about specifications and dimensions on part number XS2W-D424-G81-F.
Configure
Basic Attributes
Cable rated voltage(V)
Cable shape
Features
Contact treatment
Protective structure
Cable material
LED
Type of Plug-In Contact, Field Sided
Material of Contact Surface
Type of Electrical Connection, Field-Sided
Type of Electrical Connection, Box-Sided
Positioning Cable Feed, Field-Sided
Positioning Cable Feed, Box-Sided
Degree of Protection (IP)
Material Contact Body
Cable Type
Vulcanize
Screened
Halogen Free
Rated Voltage(V)
Permitted Cable Outer Temperature After Assembling Without Vibration(°C)
Permitted Cable Outer Temperature During Assembling/Handling(°C)
Continuity Resistance(mOhm)
CN1
CN2
Number Of Cores
Cable Length(m)
Type
Classification
Cable Specifications
Contact material
Rated current(A)
Conforming core wire size(mm2)
Optional Attributes
Part Number |
---|
XS2F-A421-DB0-F |
XS2F-A421-G90-F |
XS2F-A421-GB0-F |
XS2F-A421-J90-F |
XS2W-D521-DG1-A |
XS2W-D521-GG1-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable shape | Cable Length (m) | Features | Type | Classification | Cable Specifications | Contact treatment | Contact material | Rated current (A) | Conforming core wire size (mm2) | Protective structure | Cable material | LED | Type of Plug-In Contact, Field Sided | Material of Contact Surface | Type of Electrical Connection, Field-Sided | Type of Electrical Connection, Box-Sided | Positioning Cable Feed, Field-Sided | Positioning Cable Feed, Box-Sided | Degree of Protection (IP) | Material Contact Body | Cable Type | Vulcanize | Screened | Halogen Free | Rated Voltage (V) | Permitted Cable Outer Temperature After Assembling Without Vibration (°C) | Permitted Cable Outer Temperature During Assembling/Handling (°C) | Continuity Resistance (mOhm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.43 € | 1 | 7 Days | Female Straight | Cut off | 4 | [300] 250 V AC | Round | 2 | Circular Type Waterproof Connector | Cable with connector | Flame retardant robot cable | Number of cores: 2 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
43.87 € | 5 | 7 Days | Female Straight | Cut off | 4 | [300] 250 V AC | Round | 5 | Circular Type Waterproof Connector | Cable with connector | Flame retardant robot cable | Number of cores: 4 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
50.35 € | 1 | 7 Days | Female Straight | Cut off | 4 | [300] 250 V AC | Round | 5 | Circular Type Waterproof Connector | Cable with connector | Flame retardant robot cable | Number of cores: 2 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
54.12 € | 1 | Available | 6 Days | Female Straight | Cut off | 4 | [300] 250 V AC | Round | 10 | Circular Type Waterproof Connector | Cable with connector | Flame retardant robot cable | Number of cores: 4 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
72.40 € | 1 | 7 Days | Female Straight | Male Straight | 5 | [300] 250 V DC | Round | 2 | Circular Type Waterproof Connector | Cable with connector | Standard cable goods | Number of cores: 5 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
91.05 € | 1 | 7 Days | Female Straight | Male Straight | 5 | [300] 250 V DC | Round | 5 | Circular Type Waterproof Connector | Cable with connector | Standard cable goods | Number of cores: 5 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |