Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XS3F-M421-401-R
Part Number
|
---|
XS3F-M421-401-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable Length (m) | Features | Type | Classification | Contact treatment | Contact material | Rated current (A) | Conforming cable external shape (mm) | Conforming core wire size (mm2) | Wire connection method | Protective structure | Cable material | LED | Type of Plug-In Contact, Field Sided | Material of Contact Surface | Type of Electrical Connection, Field-Sided | Type of Electrical Connection, Box-Sided | Positioning Cable Feed, Field-Sided | Positioning Cable Feed, Box-Sided | Type of Plug-In Contact, Box-Sided | Material Contact Body | Cable Type | Vulcanize | Screened | Halogen Free | Rated Voltage (V) | Rated Current In (A) | Permitted Cable Outer Temperature After Assembling Without Vibration (°C) | Permitted Cable Outer Temperature During Assembling/Handling (°C) | Continuity Resistance (mOhm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.80 € | 1 | 6 Days | Female Straight | Cut off | 4 | Less than 150 VDC | 1 | Small waterproof connector | Cable with connector | Robot (for vibration resistance) cable | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 1 | φ4 | 0.2 | - | IP67(IEC60529) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Cable shape | Round |
---|
Configure
Basic Attributes
Wire connection method
Cable material
LED
Type of Plug-In Contact, Field Sided
Material of Contact Surface
Type of Electrical Connection, Field-Sided
Type of Electrical Connection, Box-Sided
Positioning Cable Feed, Field-Sided
Positioning Cable Feed, Box-Sided
Type of Plug-In Contact, Box-Sided
Material Contact Body
Cable Type
Vulcanize
Screened
Halogen Free
Rated Voltage(V)
Rated Current In(A)
Permitted Cable Outer Temperature After Assembling Without Vibration(°C)
Permitted Cable Outer Temperature During Assembling/Handling(°C)
Continuity Resistance(mOhm)
CN1
CN2
Number Of Cores
Cable rated voltage(V)
Cable Length(m)
Features
Type
Classification
Contact treatment
Contact material
Rated current(A)
Conforming cable external shape(mm)
Conforming core wire size(mm2)
Protective structure
Optional Attributes