Small Scale Total Counter / Time Counter / Tachometer (DIN48 × 24) H7E□-N (Part Numbers)

Small Scale Total Counter / Time Counter / Tachometer (DIN48 × 24) H7E□-N
  • Volume Discount
[Features]
· A small scale economic counter with improved ease of viewing and ease of use.
· Large scale display enabling 8.6 mm high alphanumeric height.
· Metered numbers enabled up to 8 digits.
· A back-lit type series emphasizing visibility.
· Erroneous operation of the reset key prevented by a key protect switch.
· A series wherein the case color uses black instead of gray.
· Corresponds to the NEMA4 front part.
· The main part may be reused by current exchange.
· A finger protection structure which meets VDE0106Part100 is fitted.
· Safety standards UL, CSA acquired, corresponds to the CE mark.
· Conforms to EN61010-1 Pollution Degree 2/Overvoltage Category 3.
· EMC standard (EN61326).
· May be employed in conformance with an industrial environment but also in sales and light industrial, as required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H7EC-NV-BH

Part Number
H7EC-NV-BH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display Digits Mounting Method Panel cut dimensions Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Product Type MAX input frequency (MAX counting speed) (Hz) Power supply voltage details
(V)
Reset function Color Display content (code)

132.00 €

10 7 Days 8 digitsPanel[Other] 45x22.2244848.5Total counterVoltage input/includes backlight/includes reset key (standard)30Hz/1kHz3-V lithium battery/24 DC (backlight power supply)External/manual resetBlack (N1.5)0 to 99999999

Loading...

  1. 1

Basic information

Type Total counter Display method LCD Count input (CH = N) 1
Output N/A Prescale N/A Representative Standard CE / UL / CSA
Computing Method Addition Protective Structure IP66

This page is Small Scale Total Counter / Time Counter / Tachometer (DIN48 × 24) H7E□-N, part number H7EC-NV-BH.
You can find the detail information about specifications and dimensions on part number H7EC-NV-BH.

Variation of this product

Part Number
H7EC-NFV
H7EC-NFV-B
H7EC-NLP
H7EC-NV-H
H7ER-N
H7ER-NV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Display Digits Mounting Method Panel cut dimensions Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Product Type MAX input frequency (MAX counting speed) (Hz) Power supply voltage details
(V)
Reset function Color Display content (code)

166.50 €

1 7 Days 8 digitsPanel[Other] 45x22.2244848.5Total counterFree voltage input/does not include backlight/includes reset key (standard)20Hz3-V lithium batteryExternal/manual resetLight gray (5Y7/1)0 to 99999999

166.50 €

1 7 Days 8 digitsPanel[Other] 45x22.2244848.5Total counterFree voltage input/does not include backlight/includes reset key (standard)20Hz3-V lithium batteryExternal/manual resetBlack (N1.5)0 to 99999999

77.95 €

1 7 Days 8 digits[Other] PCB[Other] Other22.444.817.8Total counterNon-voltage input/does not include backlight/does not include reset key/on-board30HzDC2.7 to 3.3External reset, power supply resetLight gray (5Y7/1)0 to 99999999

127.40 €

10 7 Days 8 digitsPanel[Other] 45x22.2244848.5Total counterVoltage input/includes backlight/includes reset key (standard)30Hz/1kHz3-V lithium battery/24 DC (backlight power supply)External/manual resetLight gray (5Y7/1)0 to 99999999

159.00 €

1 7 Days [4 digits or Less] 4 digitsPanel[Other] 45x22.2244848.5TachometerNon-voltage input/does not include backlight/includes reset key (standard)-3-V lithium battery-Light gray (5Y7/1)1000min-1/1000s-1

168.10 €

1 7 Days [4 digits or Less] 4 digitsPanel[Other] 45x22.2244848.5TachometerVoltage input/does not include backlight/includes reset key (standard)-3-V lithium battery-Light gray (5Y7/1)1000min-1/1000s-1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360