Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H7EC-NV-BH
Part Number
|
---|
H7EC-NV-BH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Display Digits | Mounting Method | Panel cut dimensions | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Product Type | MAX input frequency (MAX counting speed) (Hz) | Power supply voltage details (V) | Reset function | Color | Display content (code) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.00 € | 10 | 7 Days | 8 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Total counter | Voltage input/includes backlight/includes reset key (standard) | 30Hz/1kHz | 3-V lithium battery/24 DC (backlight power supply) | External/manual reset | Black (N1.5) | 0 to 99999999 |
Loading...
Type | Total counter | Display method | LCD | Count input (CH = N) | 1 |
---|---|---|---|---|---|
Output | N/A | Prescale | N/A | Representative Standard | CE / UL / CSA |
Computing Method | Addition | Protective Structure | IP66 |
This page is Small Scale Total Counter / Time Counter / Tachometer (DIN48 × 24) H7E□-N, part number H7EC-NV-BH.
You can find the detail information about specifications and dimensions on part number H7EC-NV-BH.
Configure
Basic Attributes
Panel cut dimensions
Display Digits
Mounting Method
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Classification
Product Type
MAX input frequency (MAX counting speed) (Hz)
Power supply voltage details(V)
Reset function
Color
Display content (code)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H7EC-NFV |
H7EC-NFV-B |
H7EC-NLP |
H7EC-NV-H |
H7ER-N |
H7ER-NV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Display Digits | Mounting Method | Panel cut dimensions | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Product Type | MAX input frequency (MAX counting speed) (Hz) | Power supply voltage details (V) | Reset function | Color | Display content (code) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
166.50 € | 1 | 7 Days | 8 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Total counter | Free voltage input/does not include backlight/includes reset key (standard) | 20Hz | 3-V lithium battery | External/manual reset | Light gray (5Y7/1) | 0 to 99999999 | ||
166.50 € | 1 | 7 Days | 8 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Total counter | Free voltage input/does not include backlight/includes reset key (standard) | 20Hz | 3-V lithium battery | External/manual reset | Black (N1.5) | 0 to 99999999 | ||
77.95 € | 1 | 7 Days | 8 digits | [Other] PCB | [Other] Other | 22.4 | 44.8 | 17.8 | Total counter | Non-voltage input/does not include backlight/does not include reset key/on-board | 30Hz | DC2.7 to 3.3 | External reset, power supply reset | Light gray (5Y7/1) | 0 to 99999999 | ||
127.40 € | 10 | 7 Days | 8 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Total counter | Voltage input/includes backlight/includes reset key (standard) | 30Hz/1kHz | 3-V lithium battery/24 DC (backlight power supply) | External/manual reset | Light gray (5Y7/1) | 0 to 99999999 | ||
159.00 € | 1 | 7 Days | [4 digits or Less] 4 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Tachometer | Non-voltage input/does not include backlight/includes reset key (standard) | - | 3-V lithium battery | - | Light gray (5Y7/1) | 1000min-1/1000s-1 | ||
168.10 € | 1 | 7 Days | [4 digits or Less] 4 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Tachometer | Voltage input/does not include backlight/includes reset key (standard) | - | 3-V lithium battery | - | Light gray (5Y7/1) | 1000min-1/1000s-1 |