Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XJ8D-0911
Part Number
|
---|
XJ8D-0911 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Circuit Board Attachment Method | Contact part plating | Terminal part plating | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.35 € | 2 | Available | 6 Days | Male (plug) | 9 | 2 | AC300 | Solder | Straight | N/A | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X | Application | For PCB |
---|---|---|---|---|---|
Type | Shorting connector | Withstand Voltage(One min/leak current 1 mA or less) | AC750V |
This page is Shorting Connectors - XJ8 / XG8S / XG8T, part number XJ8D-0911.
You can find the detail information about specifications and dimensions on part number XJ8D-0911.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Rated Current(A)
Rated Voltage(V)
Wire connection method
Connection direction
Protection function (environmentally resistant)
Representative Standard
Circuit Board Attachment Method
Contact part plating
Terminal part plating
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XG8S-0631 |
XG8S-0831 |
XG8T-0231 |
XJ8D-1211 |
XJ8D-1511 |
XJ8D-1811 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Circuit Board Attachment Method | Contact part plating | Terminal part plating | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.24 € | 10 | Available | 6 Days | Male (plug) | 6 | 2 | AC300 | Solder | Straight | N/A | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | |
2.44 € | 10 | Available | 6 Days | Male (plug) | 8 | 2 | AC300 | Solder | Straight | N/A | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | |
0.16 € | 15 | Available | 6 Days | Male (plug) | 2 | 2 | AC300 | Solder | Straight | N/A | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | |
4.47 € | 2 | Available | 6 Days | Male (plug) | 12 | 2 | AC300 | Solder | Straight | N/A | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type | |
5.12 € | 2 | Available | 6 Days | Male (plug) | 15 | 2 | AC300 | Solder | Straight | N/A | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type | |
5.90 € | 1 | Available | 6 Days | Male (plug) | 18 | 2 | AC300 | Solder | Straight | N/A | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type |