Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H7CX-A11-N
Part Number
|
---|
H7CX-A11-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Display method | Display Digits | Mounting Method | Panel cut dimensions | Power Supply Voltage | Prescale | Representative Standard | Dimension depth (mm) | Classification | MAX input frequency (MAX counting speed) (Hz) | Power supply voltage details (V) | Computing Method | Output Specification | Color | Modular version | Input voltage AC 50 Hz (V) | Input voltage AC 60 Hz (V) | Model | Measuring mechanism | Number of contact energized outputs with signalling function | Number of semiconductor outputs with signalling function | Width in number of modular spacings | Power loss (W) | Accuracy class | Frequency input voltage (Hz) | Input voltage DC (V) | With reset function | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
305.52 € | 1 | 7 Days | Total counter | LCD | 6 digits | [Other] Panel / surface mount shared | [Other] 45x45 | AC-dedicated | Available | CE / UL / CSA | 84.1 | Preset counter | 30Hz/5kHz | AC 100–240 | Add/subtract/add-subtract | Contact output (1c) | Black (N1.5) | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Dimension height(mm) | 48 | Dimension width(mm) | 48 |
---|
This page is Electronic Counter / Tachometer H7CX-A□-N, part number H7CX-A11-N.
You can find the detail information about specifications and dimensions on part number H7CX-A11-N.
Configure
Basic Attributes
Mounting Method
Panel cut dimensions
Representative Standard
Modular version
Input voltage AC 50 Hz(V)
Input voltage AC 60 Hz(V)
Model
Measuring mechanism
Number of contact energized outputs with signalling function
Number of semiconductor outputs with signalling function
Width in number of modular spacings
Power loss(W)
Accuracy class
Frequency input voltage(Hz)
Input voltage DC(V)
With reset function
Type
Display method
Display Digits
Power Supply Voltage
Prescale
Dimension depth(mm)
Classification
MAX input frequency (MAX counting speed) (Hz)
Power supply voltage details(V)
Computing Method
Output Specification
Color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H7CX-A11S-N |
H7CX-A11SD1-N |
H7CX-A4-N |
H7CX-A4D-N |
H7CX-AU-N |
H7CX-AUD1-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Display method | Display Digits | Mounting Method | Panel cut dimensions | Power Supply Voltage | Prescale | Representative Standard | Dimension depth (mm) | Classification | MAX input frequency (MAX counting speed) (Hz) | Power supply voltage details (V) | Computing Method | Output Specification | Color | Modular version | Input voltage AC 50 Hz (V) | Input voltage AC 60 Hz (V) | Model | Measuring mechanism | Number of contact energized outputs with signalling function | Number of semiconductor outputs with signalling function | Width in number of modular spacings | Power loss (W) | Accuracy class | Frequency input voltage (Hz) | Input voltage DC (V) | With reset function |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
305.52 € | 1 | 7 Days | Total counter | LCD | 6 digits | [Other] Panel / surface mount shared | [Other] 45x45 | AC-dedicated | Available | UL / CE / CSA | 84.1 | Preset counter | 30Hz/5kHz | AC 100–240 | Add/subtract/add-subtract | Transistor output (1a) | Black (N1.5) | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
279.12 € | 1 | 7 Days | Total counter | LCD | 6 digits | [Other] Panel / surface mount shared | [Other] 45x45 | AC/DC | Available | UL / CE / CSA | 84.1 | Preset counter | 30Hz/5kHz | AC24/DC12 to 24 | Add/subtract/add-subtract | Transistor output (1a) | Black (N1.5) | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
291.84 € | 1 | 7 Days | Total counter | LCD | [4 digits or Less] 4 digits | Panel | [Other] 45x45 | AC-dedicated | Available | UL / CE / CSA | 84 | Preset counter | 30Hz/5kHz | AC 100–240 | Add/subtract/add-subtract | Contact output (1c) | Black (N1.5) | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
381.10 € | 1 | 6 Days | Total counter | LCD | [4 digits or Less] 4 digits | Panel | [Other] 45x45 | DC-dedicated | Available | UL / CE / CSA | 65 | Preset counter | 30Hz/5kHz | DC 12–24 | Add/subtract/add-subtract | Contact output (1c) | Black (N1.5) | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
395.70 € | 1 | 3 Days | - | - | 6 digits | - | - | DC-dedicated | - | - | - | - | - | - | - | - | - | false | 100 - 240 | 100 - 240 | DIN rail | Digital | 1 | 0 | 2.7 | 4.7 | 999999 | 30 | - | true | ||
324.69 € | 1 | 3 Days | - | - | 6 digits | - | - | DC-dedicated | - | - | - | - | - | - | - | - | - | false | 20.4 - 26.4 | 20.4 - 26.4 | DIN rail | Digital | 1 | 0 | 2.7 | 4.7 | 999999 | 30 | 12 - 24 | true |