Insulation Plate [For FS / (D) ARC / AH]【4 Pieces Per Package】 (RD741-1AHK)

Insulation Plate [For FS / (D) ARC / AH] RD741-1AHK

Product Details:

Manufacturer part number: RD741-1AHK

Brand: NITTO KOGYO

Price: 130.67

Delivery time: 8 Days


Technical Data:

Screw Size: M16

Compatible Model: All models of AH series


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RD741-1AHK

Part Number
RD741-1AHK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Size Compatible Model

130.67 €

4 Pieces Per Package

1 pack 8 Days 10M16All models of AH series

Loading...

  1. 1

Basic information

Type Panel/Stand Set Content 4 pieces Material POM
Color Black

Tech Support