ø25 Command Switch AH25 Series Cap / Cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AHX025
AHX026
AHX027
AHX046
AHX048
AHX106
AHX155
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specifications Apply Color specification Dimensions (length × width × depth)
(mm)

5.04 €

5 5 Days Dustproof cap (oil-resistant)AH25-E typeRedφ34 × 17.6

5.04 €

5 5 Days Dustproof cap (oil-resistant)AH25-E typeGreenφ34 × 17.6

5.04 €

5 23 Days Dustproof cap (oil-resistant)AH25-E typeBlackφ34 × 17.6

5.04 €

5 5 Days Dustproof cap (oil-resistant)AH25-F typeRedφ34 × 17.6

5.04 €

5 5 Days Dustproof cap (oil-resistant)AH25-F typeBlackφ34 × 17.6

6.38 €

1 5 Days Waterproof CapAH25-E/AH25-E5-φ31 × 18

6.38 €

5 5 Days Waterproof CapAH25-L type / AH25-L5 type-φ31 × 25.5

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360