Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G9SB-301-D AC/DC24
Part Number
|
---|
G9SB-301-D AC/DC24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact Configuration | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Off delay time (Second) | Rated Voltage (V) | Reset Mode | Input Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
279.60 € | 1 | 7 Days | [Other] 3a1b | CE / UL / TUV / CCC / CSA | 100 | 23 | 112 | Emergency Stop Unit | - | AC/DC24 | Manual | Positive Common |
Loading...
Application | Safety relay | Latch function | N/A | Terminal shape | Screw Fastening |
---|
This page is Safety Relay Unit G9SA, part number G9SB-301-D AC/DC24.
You can find the detail information about specifications and dimensions on part number G9SB-301-D AC/DC24.
Configure
Basic Attributes
Contact Configuration
Representative Standard
Off delay time(Second)
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Classification
Rated Voltage(V)
Reset Mode
Input Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G9SA-321-T075 AC/DC24 |
G9SA-321-T15 AC/DC24 |
G9SA-321-T30 AC/DC24 |
G9SA-501 AC/DC24 |
G9SB-3010 DC24 |
G9SB-3012-C AC/DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact Configuration | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Off delay time (Second) | Rated Voltage (V) | Reset Mode | Input Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
529.50 € | 1 | 7 Days | [Other] 3a2a1b | CE / UL / CCC / CSA | 76 | 45 | 111 | Emergency Stop Unit - With OFF Delay | 7.5 | AC/DC24 | - | - | ||
501.50 € | 1 | 7 Days | [Other] 3a2a1b | CE / UL / CCC / CSA | 76 | 45 | 111 | Emergency Stop Unit - With OFF Delay | 15 | AC/DC24 | - | - | ||
529.50 € | 1 | 7 Days | [Other] 3a2a1b | CE / UL / CCC / CSA | 76 | 45 | 111 | Emergency Stop Unit - With OFF Delay | 30 | AC/DC24 | - | - | ||
493.40 € | 1 | 7 Days | [Other] 5a1b | CE / UL / CCC / CSA | 76 | 45 | 111 | Emergency Stop Unit | - | AC/DC24 | - | - | ||
279.60 € | 1 | 7 Days | [Other] 3a1b | CE / UL / TUV / CCC / CSA | 100 | 18 | 112 | Emergency Stop Unit | - | DC24 | Auto | - | ||
279.60 € | 1 | 6 Days | [Other] 3a1b | CE / UL / TUV / CCC / CSA | 100 | 23 | 112 | Emergency Stop Unit | - | AC/DC24 | Manual | Inverse |