Manufacturer part number: CPM2C-32CDTC-D
Brand: OMRON
Price: 1,077.33 €
Delivery time: 7 Days
Connection type: Connector (Fujitsu Product)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPM2C-32CDTC-D
Type | Standalone | Number of Inputs/Outputs(Point) | 32 | Output Format | Transistor (Sink) |
---|---|---|---|---|---|
International Standard | UL, CSA, CE |
This page is Programmable Controller CPM2C, CPU Unit, part number CPM2C-32CDTC-D.
You can find the detail information about specifications and dimensions on part number CPM2C-32CDTC-D.
Part Number |
---|
CPM2C-32CDTM-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection type |
---|---|---|---|---|---|
1,077.33 € | 1 | 7 Days | Connector (MIL) |