Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3Z4S-LE SV-0814H
Part Number
|
---|
3Z4S-LE SV-0814H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Focal Distance (mm) | Brightness (F value) | Dimension length (mm) | Dimension diameter (mm) | Angle of View (V) (°C) | Angle of View (H) (°C) | Closest distance (mm) | Filter Size | Maximum compatible CCD (Inch) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
827.33 € | 1 | 7 Days | 8 | 1.4 | 52.5 | 39 | 44.9 | 57.6 | 100 | M35.5 P0.5 | 2/3 |
Loading...
Type | Lens | Lens type | CCTV | Lens mounting method | C Mount |
---|
This page is High-Resolution, Low-Distortion Lens for C Mount Camera, part number 3Z4S-LE SV-0814H.
You can find the detail information about specifications and dimensions on part number 3Z4S-LE SV-0814H.
Configure
Basic Attributes
Focal Distance(mm)
Brightness(F value)
Dimension length(mm)
Dimension diameter(mm)
Angle of View (V)(°C)
Angle of View (H)(°C)
Closest distance(mm)
Filter Size
Maximum compatible CCD(Inch)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3Z4S-LE SV-0614H |
3Z4S-LE SV-1214H |
3Z4S-LE SV-1214V |
3Z4S-LE SV-1614H |
3Z4S-LE SV-1614V |
3Z4S-LE SV-2514H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Focal Distance (mm) | Brightness (F value) | Dimension length (mm) | Dimension diameter (mm) | Angle of View (V) (°C) | Angle of View (H) (°C) | Closest distance (mm) | Filter Size | Maximum compatible CCD (Inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
990.97 € | 1 | 7 Days | 6 | 1.4 | 57.5 | 42 | 56.8 | 71.5 | 100 | M40.5 P0.5 | 2/3 | ||
742.33 € | 1 | 7 Days | 12 | 1.4 | 51 | 30 | 30.2 | 39.6 | 100 | M27 P0.5 | 2/3 | ||
537.92 € | 1 | 7 Days | 12 | 1.4 | 29.5 | 29.5 | 21.9 | 38.9 | 300 | M27.0 P0.5 | 1/3 | ||
773.50 € | 1 | 6 Days | 16 | 1.4 | 47.5 | 30 | 23.1 | 30.6 | 100 | M27 P0.5 | 2/3 | ||
486.63 € | 1 | 7 Days | 16 | 1.4 | 24 | 29.5 | 22.8 | 30.1 | 400 | M27.0 P0.5 | 1/3 | ||
798.30 € | 1 | 6 Days | 25 | 1.4 | 36 | 30 | 15.0 | 20.0 | 150 | M27 P0.5 | 2/3 |