Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CS1W-MD261
Part Number
|
---|
CS1W-MD261 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number Of Inputs | Input Format | Rated Input Voltage (V) | Number of Outputs | Output Format | Connection Terminal | Representative Standard | Output Voltage (V) | Output Current (A) | Current Consumption (A) | Name | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,025.33 € | 1 | 7 Days | - | 32 | [DC input] DC Input | 24 | 32 | Transistor / sync output | [Connector] Connector | CE / UL / CUL / CSA | DC 12–24 | 0.3 | 0.27 | DC Input/Transistor Output Unit | - |
Loading...
This page is Input / Output Unit CS1W, part number CS1W-MD261.
You can find the detail information about specifications and dimensions on part number CS1W-MD261.
Configure
Basic Attributes
Input Format
Connection Terminal
Representative Standard
Number Of Inputs
Rated Input Voltage(V)
Number of Outputs
Output Format
Output Voltage(V)
Output Current(A)
Current Consumption(A)
Name
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CS1W-ID231 |
CS1W-ID261 |
CS1W-ID291 |
CS1W-MD291 |
CS1W-OA211 |
CS1W-OC201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number Of Inputs | Input Format | Rated Input Voltage (V) | Number of Outputs | Output Format | Connection Terminal | Representative Standard | Output Voltage (V) | Output Current (A) | Current Consumption (A) | Name | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
910.67 € | 1 | 7 Days | - | 32 | [DC input] DC Input | 24 | - | - | [Connector] Connector | UL / CE / CUL / CSA | - | - | 0.15 | DC Input Unit | - | ||
1,856.00 € | 1 | 7 Days | - | 64 | [DC input] DC Input | 24 | - | - | [Connector] Connector | UL / CE / CUL / CSA | - | - | 0.15 | DC Input Unit | - | ||
2,366.67 € | 1 | 7 Days | - | 96 | [DC input] DC Input | 24 | - | - | [Connector] Connector | UL / CE / CUL / CSA | - | - | 0.2 | DC Input Unit | - | ||
2,366.67 € | 1 | 7 Days | - | 48 | [DC input] DC Input | 24 | 48 | Transistor / sync output | [Connector] Connector | UL / CE / CSA | DC 12–24 | 0.1 | 0.35 | DC Input/Transistor Output Unit | - | ||
1,277.33 € | 1 | 7 Days | - | - | - | - | 16 | Triac output | [Terminal Block] Terminal Block | UL / CE / CUL / CSA | AC250 | 0.5 | 0.406 | TRIAC Output Unit | - | ||
628.00 € | 1 | 7 Days | - | - | - | - | 8 | Relay Output | [Terminal Block] Terminal Block | UL / CE / CUL / CSA | AC250/DC24 | 2 | 0.1 | Relay Contact Output Unit | Output Current: Minimum Value 120 VDC/ 0.1 A |