Ionizer ZJ-FA20

Ionizer ZJ-FA20
  • Volume Discount
Ionizer ZJ-FA20

[Features]
· A high performance and low priced standard ionizer.
· High-speed static elimination in 0.8 seconds.
· Features a built-in sensor for constant control of ion balance.
· A full-open structure that enables simple and reliable maintenance.
· Easy attachment to aluminum profiles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZJ-FA20

Part Number
ZJ-FA20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

589.20 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Type Main Body Power Supply Voltage(V) DC24 Size(mm) 197.5 x 220 x 10.5

Tech Support