Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A611B-20
Part Number
|
---|
A611B-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Input type | Input current (mA) | Input voltage (V) | Power Supply (V) | Display | Comparison output | Option | Input | Number of ranges = N (Range) | Measuring range (MIN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
339.16 € | 1 | Available | 24 Days | Voltage / Current | ±20 mA | ±5 | AC 100–240 | Multi | Photocoupler output | NA | Process signal measurement | 4 | 1 to 5 V/4 to 20 mA |
Loading...
Mounting Method | Panel surface mount | Panel cut dimensions | 92 x 45 | Display Digits | 4 digits |
---|---|---|---|---|---|
Dimension (D)(mm) | 97.5 | Dimension (W)(mm) | 96 | Dimension (H)(mm) | 48 |
This page is A6000 Series, part number A611B-20.
You can find the detail information about specifications and dimensions on part number A611B-20.
Configure
Basic Attributes
Input type
Input current(mA)
Input voltage(V)
Power Supply(V)
Display
Comparison output
Option
Input
Number of ranges = N(Range)
Measuring range (MIN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A6111-03 |
A6111-04 |
A6111-05 |
A611B-21 |
A611B-22 |
A611B-23 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Input type | Input current (mA) | Input voltage (V) | Power Supply (V) | Display | Comparison output | Option | Input | Number of ranges = N (Range) | Measuring range (MIN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
350.77 € | 1 | Available | 23 Days | Voltage | - | ±700.0 | AC 100–240 | Multi | NA | BCD (Open collector)+External control | DC voltage measurement | 5 | ±99.99 mV | |
315.96 € | 1 | Available | 24 Days | Voltage | - | ±700.0 | AC 100–240 | Multi | NA | Analog output + external control | DC voltage measurement | 5 | ±99.99 mV | |
304.36 € | 1 | Available | 24 Days | Voltage | - | ±700.0 | AC 100–240 | Multi | NA | RS-232C | DC voltage measurement | 5 | ±99.99 mV | |
350.77 € | 1 | Available | 24 Days | Current / Voltage | ±20 mA | ±5 | AC 100–240 | Multi | Photocoupler output | External control | Process signal measurement | 4 | 1 to 5 V/4 to 20 mA | |
443.59 € | 1 | Available | 24 Days | Current / Voltage | ±20 mA | ±5 | AC 100–240 | Multi | Photocoupler output | BCD (TTL)+External control | Process signal measurement | 4 | 1 to 5 V/4 to 20 mA | |
443.59 € | 1 | Available | 24 Days | Current / Voltage | ±20 mA | ±5 | AC 100–240 | Multi | Photocoupler output | BCD (Open collector)+External control | Process signal measurement | 4 | 1 to 5 V/4 to 20 mA |