Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSP-2DS-36P-15R-AX
Part Number
|
---|
WSP-2DS-36P-15R-AX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Input Type | Response Speed (ms) | Conversion accuracy (%FS) | Output type | Number Of Inputs (Point) | Number of Outputs (Point) | Power Supply | Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Classification | Temperature Range | First input signal range | Second input signal range | Second output signal | Input thermocouple | Power consumption (current) | Mounting Method | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
490.14 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 25 | ±0.1 | 0 to 10 V | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC 4–20 mA | DC0 to 10V | DC±10 V | - | - | - | - |
Loading...
Insulation | Available |
---|
This page is WSP Series, part number WSP-2DS-36P-15R-AX.
You can find the detail information about specifications and dimensions on part number WSP-2DS-36P-15R-AX.
Configure
Basic Attributes
Input Type
Temperature Range
Input thermocouple
Power consumption (current)
Response Speed(ms)
Conversion accuracy(%FS)
Output type
Number Of Inputs(Point)
Number of Outputs(Point)
Power Supply
Standard
Dimension length(mm)
Dimension width(mm)
Dimension thickness(mm)
Classification
First input signal range
Second input signal range
Second output signal
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSP-2DS-14A-14R-AX |
WSP-2DS-14A-15A-AX |
WSP-2DS-14A-15H-AX |
WSP-2DS-36P-25A-AX |
WSP-2DS-36P-36A-AX |
WSP-2DS-36P-36H-AX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Input Type | Response Speed (ms) | Conversion accuracy (%FS) | Output type | Number Of Inputs (Point) | Number of Outputs (Point) | Power Supply | Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Classification | Temperature Range | First input signal range | Second input signal range | Second output signal | Input thermocouple | Power consumption (current) | Mounting Method | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
490.14 € | 1 | Available | 23 Days | Voltage (DC) | 25 | ±0.1 | 4 to 20mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC1 to 5V | DC±10 V | - | - | - | - | |
490.14 € | 1 | Available | 23 Days | Voltage (DC) | 25 | ±0.1 | 4 to 20mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC0 to 10V | DC 4–20 mA | - | - | - | - | |
490.14 € | 1 | Available | 23 Days | Voltage (DC) | 25 | ±0.1 | 4 to 20mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC0 to 10V | DC1 to 5V | - | - | - | - | |
490.14 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 25 | ±0.1 | 0 to 10 V | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC 4–20 mA | DC±10 V | DC 4–20 mA | - | - | - | - | |
490.14 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 25 | ±0.1 | 0 to 10 V | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC 4–20 mA | DC 4–20 mA | DC 4–20 mA | - | - | - | - | |
490.14 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 25 | ±0.1 | 0 to 10 V | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC 4–20 mA | DC 4–20 mA | DC1 to 5V | - | - | - | - |