Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSP-DE-36H-AX
Part Number
|
---|
WSP-DE-36H-AX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Input Type | Response Speed (ms) | Conversion accuracy (%FS) | Output type | Number Of Inputs (Point) | Number of Outputs (Point) | Power Supply | Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Classification | Temperature Range | First input signal range | Second input signal range | Second output signal | Input thermocouple | Power consumption (current) | Mounting Method | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
373.99 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 0.12 | ±0.1 | [Other] 1 to 5 V | 1 | 1 | AC 100–240 | CE | 84 | 23 | 106.5 | High-speed isolator | - | DC 4–20 mA | - | - | - | - | DIN rail/wall surface | - |
Loading...
Insulation | Available |
---|
This page is WSP Series, part number WSP-DE-36H-AX.
You can find the detail information about specifications and dimensions on part number WSP-DE-36H-AX.
Configure
Basic Attributes
Input Type
Output type
Temperature Range
Second input signal range
Second output signal
Input thermocouple
Power consumption (current)
Response Speed(ms)
Conversion accuracy(%FS)
Number Of Inputs(Point)
Number of Outputs(Point)
Power Supply
Standard
Dimension length(mm)
Dimension width(mm)
Dimension thickness(mm)
Classification
First input signal range
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSP-2DS-14A-14R-AX |
WSP-2DS-14A-15A-AX |
WSP-2DS-14A-15H-AX |
WSP-DE-36H-DX |
WSP-DE-36P-AX |
WSP-DE-36P-DX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Input Type | Response Speed (ms) | Conversion accuracy (%FS) | Output type | Number Of Inputs (Point) | Number of Outputs (Point) | Power Supply | Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Classification | Temperature Range | First input signal range | Second input signal range | Second output signal | Input thermocouple | Power consumption (current) | Mounting Method | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
490.14 € | 1 | Available | 23 Days | Voltage (DC) | 25 | ±0.1 | 4 to 20mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC1 to 5V | DC±10 V | - | - | - | - | |
490.14 € | 1 | Available | 23 Days | Voltage (DC) | 25 | ±0.1 | 4 to 20mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC0 to 10V | DC 4–20 mA | - | - | - | - | |
490.14 € | 1 | Available | 23 Days | Voltage (DC) | 25 | ±0.1 | 4 to 20mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC0 to 10V | DC1 to 5V | - | - | - | - | |
373.99 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 0.12 | ±0.1 | [Other] 1 to 5 V | 1 | 1 | DC24 | CE | 84 | 23 | 106.5 | High-speed isolator | - | DC 4–20 mA | - | - | - | - | DIN rail/wall surface | Can be used with a 10.8–26.4 VDC power supply when not used as a CE-compliant product. | |
373.99 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 0.12 | ±0.1 | 0 to 10 V | 1 | 1 | AC 100–240 | CE | 84 | 23 | 106.5 | High-speed isolator | - | DC 4–20 mA | - | - | - | - | DIN rail/wall surface | - | |
373.99 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 0.12 | ±0.1 | 0 to 10 V | 1 | 1 | DC24 | CE | 84 | 23 | 106.5 | High-speed isolator | - | DC 4–20 mA | - | - | - | - | DIN rail/wall surface | Can be used with a 10.8–26.4 VDC power supply when not used as a CE-compliant product. |