Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WSP-HL-36A-AX |
WSP-HL-36B-AX |
WSP-HL-36D-AX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Input Type | Response Speed (ms) | Conversion accuracy (%FS) | Output type | Number Of Inputs (Point) | Number of Outputs (Point) | Power Supply | Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Classification | Temperature Range | First input signal range | Second input signal range | Second output signal | Input thermocouple | Power consumption (current) | Mounting Method | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
438.23 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 50 | ±0.1 | [Other] 2-point setting relay H, H operation | 1 | 2 | AC 100–240 | CE | 84 | 29.5 | 118 | Alarm setter | - | DC 4–20 mA | - | - | - | - | DIN rail/wall surface | The response time is the time until the alarm is output at the moment the 0–100% input fluctuation corresponds to 50% of the alarm setting value. | |
438.23 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 50 | ±0.1 | [Other] 2-point setting relay H, L operation | 1 | 2 | AC 100–240 | CE | 84 | 29.5 | 118 | Alarm setter | - | DC 4–20 mA | - | - | - | - | DIN rail/wall surface | The response time is the time until the alarm is output at the moment the 0–100% input fluctuation corresponds to 50% of the alarm setting value. | |
438.23 € | 1 | Available | 23 Days | [Current (AC/DC)] Current (DC) | 50 | ±0.1 | [Other] 2-point setting relay L, L operation | 1 | 2 | AC 100–240 | CE | 84 | 29.5 | 118 | Alarm setter | - | DC 4–20 mA | - | - | - | - | DIN rail/wall surface | The response time is the time until the alarm is output at the moment the 0–100% input fluctuation corresponds to 50% of the alarm setting value. |
Loading...
Insulation | Available |
---|
Configure
Basic Attributes
Input Type
Output type
Temperature Range
Second input signal range
Second output signal
Input thermocouple
Power consumption (current)
Response Speed(ms)
Conversion accuracy(%FS)
Number Of Inputs(Point)
Number of Outputs(Point)
Power Supply
Standard
Dimension length(mm)
Dimension width(mm)
Dimension thickness(mm)
Classification
First input signal range
Filter by standard shipping days
Optional Attributes