WSP Series (Part Numbers)

WSP Series
  • Volume Discount
Compact signal transducer manufactured by Watanabe Electric Industry Co. Ltd. Easy maintenance and plug-in type, high density mountable compact type transducer. Rich line-up of total 52 models.

[Features]
· Isolation voltage AC2000V.
· Contributes to making device more compact because close mounting is possible with compact size.
· Worldwide power supply compliance
· Basic accuracy: ±0.1%, response time: 25ms
· Plug-in type that works well for shortening the work period and maintenance.
· CE compatible products

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WSP-HL-15A-DX
WSP-HL-15B-DX
WSP-HL-15D-DX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input Type Response Speed
(ms)
Conversion accuracy
(%FS)
Output type Number Of Inputs
(Point)
Number of Outputs
(Point)
Power Supply Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Classification Temperature Range First input signal range Second input signal range Second output signal Input thermocouple Power consumption (current) Mounting Method Note

438.23 €

1 Available 23 Days Voltage (DC)50±0.1[Other] 2-point setting relay H, H operation12DC24CE8429.5118Alarm setter-DC0 to 10V----DIN rail/wall surfaceThe response time is the time until the alarm is output at the moment the 0–100% input fluctuation corresponds to 50% of the alarm setting value.

438.23 €

1 Available 23 Days Voltage (DC)50±0.1[Other] 2-point setting relay H, L operation12DC24CE8429.5118Alarm setter-DC0 to 10V----DIN rail/wall surfaceThe response time is the time until the alarm is output at the moment the 0–100% input fluctuation corresponds to 50% of the alarm setting value.

438.23 €

1 Available 23 Days Voltage (DC)50±0.1[Other] 2-point setting relay L, L operation12DC24CE8429.5118Alarm setter-DC0 to 10V----DIN rail/wall surfaceThe response time is the time until the alarm is output at the moment the 0–100% input fluctuation corresponds to 50% of the alarm setting value.

Loading...

  1. 1

Basic information

Insulation Available

Tech Support